FC_WordToString - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Convert word value to a String.
The function converts a Word value into a String[80].
|
Input |
Data type |
Description |
|---|---|---|
|
i_wInput |
WORD |
WORD whose value is to be interpreted as ASCII character |
|
i_xByteOrder |
BOOL |
High byte and low byte are swapped |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
STRING[80] |
The ASCII content of i_wInput |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The conversion has been completed successfully.