With the method SetTrackingDeviationLimit(…), the maximum tracking deviation along the path or the Cartesian component of the TCP position can be set.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Specification of which maximum tracking deviation has to be set. Valid values are:
For further information, refer to ET_RobotComponent. |
|
|
i_lrValue |
LREAL |
Maximum tracking deviation (deviation of the position to the reference position). If the maximum tracking deviation is exceeded, then this is notified via the feedback interface. Unit: [Units] Default value: 10.0 Value range: i_lrValue > 0.0 |
|
i_lrFactor |
LREAL |
Factor with which the maximum tracking deviation is evaluated. If the product of tracking deviation and factor is reached or exceeded, then a ControllerStop is triggered for all robot axes. Unit: [-] Default value: 1.0 Value range: i_lrFactor ≥ 1.0 |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
InputParameterInvalid |
ComponentInvalid |
132 |
The component is invalid. |
|
InputParameterInvalid |
TrackingDeviationFactorRange |
119 |
The tracking deviation factor is out of range. |
|
InputParameterInvalid |
TrackingDeviationLimitRange |
118 |
The tracking deviation limit is out of range. |
|
Enumeration name: |
ComponentInvalid |
|
Enumeration value: |
132 |
|
Description: |
The component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the maximum tracking deviation was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the maximum tracking deviation was successful.
|
Enumeration name: |
TrackingDeviationFactorRange |
|
Enumeration value: |
119 |
|
Description: |
The tracking deviation factor is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the maximum tracking deviation was not successful. |
The value transferred at the input i_IrFactor lies outside the valid range. |
A value greater than or equal to 1 must be transferred at the input i_lrFactor. |
|
Enumeration name: |
TrackingDeviationLimitRange |
|
Enumeration value: |
118 |
|
Description: |
The tracking deviation limit is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the maximum tracking deviation was not successful. |
The value transferred at the input i_IrValue lies outside the valid range. |
A value greater than 0 must be transferred at the input i_lrValue. |