The method can be used to enable an additional robot component and map its movement directly to a drive that has been added by using the method AddDrive.
To be able to do the mapping, the main transformation must be configured.
Only cartesian and orientation components that are not used by the configured main transformation can be enabled and mapped with this method.
The mapping must target a drive that has been added to the robot by using the method AddDrive and is not used for another component.
A combination of a direct mapping in combination with a transformation for the additional components (refer to the method AdditionalComponentTransformation) is not possible. In case there are components which require a transformation and components with a direct mapping, all components must be handled in the transformation.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Component to be mapped. Valid values are:
For further information, refer to ET_RobotComponent. |
|
|
i_etDrive |
Drive the component is mapped to. Valid values are: ET_RobotComponent.AxisA…AxisF |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> status message q_etDiag <> GD.ET_Diag.Ok -> diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
ExecutionAborted |
AdditionalComponentsTransformationConfigured |
255 |
There is already a transformation for the additional components configured. |
|
ExecutionAborted |
ConfigurationAlreadyCompleted |
105 |
The configuration is already completed. |
|
ExecutionAborted |
TransformationMissing |
113 |
The transformation is unavailable. |
|
InputParameterInvalid |
ComponentAlreadyInUse |
254 |
The selected component is already in use. |
|
InputParameterInvalid |
ComponentInvalid |
132 |
The component is invalid. |
|
InputParameterInvalid |
DriveAlreadyInUse |
35 |
The drive is already in use. |
|
InputParameterInvalid |
DriveInvalid |
92 |
The drive is invalid. |
|
InputParameterInvalid |
DriveNotConfigured |
65 |
The drive is not configured. |
|
Enumeration name: |
AdditionalComponentsTransformationConfigured |
|
Enumeration value: |
255 |
|
Description: |
There is already a transformation for the additional components configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The mapping was not successful. |
There is already a transformation configured for the additional components. |
It is not possible to configure a transformation for the additional components and a direct mapping on a robot. In case there are components which require a transformation and components with a direct mapping, all components must be handled in the transformation. For more details refer to, Using IF_AdditionalComponentTransformation. |
|
Enumeration name: |
ConfigurationAlreadyCompleted |
|
Enumeration value: |
105 |
|
Description: |
The configuration is already completed. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The mapping was not successful. |
The configuration of the robot has already been completed. The method ConfigDone(...) has already been called successfully. |
Ensure that the method MapComponentToDrive(…) is called before calling the method ConfigDone(…). |
|
Enumeration name: |
ComponentAlreadyInUse |
|
Enumeration value: |
254 |
|
Description: |
The selected component is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The mapping was not successful. |
The component selected at the input i_etComponent is already used by the transformation. |
Ensure that the component to be mapped is not used by the transformation. |
|
The component selected at the input i_etComponent is already used by another additional component. |
Ensure that the component to be mapped is not used by another additional component. |
|
Enumeration name: |
ComponentInvalid |
|
Enumeration value: |
132 |
|
Description: |
The component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The mapping was not successful. |
The component specified on the input i_etComponent is invalid. |
Ensure that the value on the input i_etComponent has one of the following values:
For further information, refer to ET_RobotComponent. |
|
Enumeration name: |
DriveAlreadyInUse |
|
Enumeration value: |
35 |
|
Description: |
The drive is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The mapping was not successful. |
The drive selected at the input i_ifDrive is already in use by the transformation. |
Ensure that the drive to be mapped is not used by the transformation. |
|
The drive selected at the input i_ifDrive is already in use for an additional component. |
Ensure that the drive to be mapped is not used by another additional component. |
|
Enumeration name: |
DriveInvalid |
|
Enumeration value: |
92 |
|
Description: |
The drive is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The mapping was not successful. |
The drive selected at the input i_etDrive is invalid. |
Ensure that a valid drive is selected on the input i_etDrive. Valid values are: ET_RobotComponent.AxisA…AxisF. |
|
Enumeration name: |
DriveNotConfigured |
|
Enumeration value: |
65 |
|
Description: |
The drive is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The mapping was not successful. |
The drive selected at the input i_etDrive was not configured for the robot. |
Ensure that the drive to be mapped was configured successfully with the method AddDrive(…). |
|
Enumeration name: |
TransformationMissing |
|
Enumeration value: |
113 |
|
Description: |
The transformation is unavailable. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The mapping was not successful. |
There is no transformation configured for the robot. |
Ensure that the main transformation was configured successfully before the mapping of the additional components. |