IF_RobotConfigurationAdvanced - SetExternalPositionSourceAccLimit (Method)

Overview

Type:

Method

Available as of:

V3.3.0.0

This chapter provides information on:

Task

Setting a limit for the acceleration of the external position source.

Description

If a value greater than zero is set for at least one of the robot components, the acceleration of these components is calculated from the positions sent to the robot using the IF_ExternalPositionSource.WriteRefValues() method.

If the calculated acceleration is greater than the specified limit for one of the components, a control stop is initiated for all configured robot axes. In addition, the robot reports the exception ExternalPositionSourceAccLimitExceeded.

The method can be called at any time after a successful configuration of a transformation and the new value is effective immediately.

It is possible to turn off the verification for a component with a value less than or equal to zero at the i_lrAccLimit input.

Interface

Input

Data type

Description

i_etComponent

ET_RobotComponent

Component(s) the limit should be set.

Valid values:

  • All

  • CartesianAll

  • CartesianX

  • CartesianY

  • CartesianZ

  • OrientationAll

  • OrientationX

  • OrientationY

  • OrientationZ

  • AuxAxAll

  • AuxAx1... AuxAx10

i_lrValue

LREAL

Maximum acceleration for the selected component .

A value ≤ 0 disables the limit for the given component.

A value > 0 enables the limit for the given component.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

TransformationMissing

113

The transformation is unavailable.

ExecutionAborted

ExternalPositionSourceNotConfigured

225

No external position source is configured for this robot.

InputParameterInvalid

AuxiliaryAxisNotConfigured

127

The auxiliary axis is not configured.

InputParameterInvalid

ComponentInvalid

132

The component is invalid.

InputParameterInvalid

ComponentNotConfigured

198

The component is not configured.

AuxiliaryAxisNotConfigured

Enumeration name:

AuxiliaryAxisNotConfigured

Enumeration value:

127

Description:

The auxiliary axis is not configured.

Issue

Cause

Solution

The configuration of the limit was not successful.

The auxiliary axis transferred on the input i_etComponent is not configured on this robot.

Ensure that SetExternalPositionSourceLimit(...) is called only for components that have been successfully configured on this robot.

ComponentInvalid

Enumeration name:

ComponentInvalid

Enumeration value:

132

Description:

The component is invalid.

Issue

Cause

Solution

The configuration of the limit was not successful.

The component transferred on the input i_etComponent is invalid.

Ensure that a valid component is transferred at the input i_etComponent.

ComponentNotConfigured

Enumeration name:

ComponentNotConfigured

Enumeration value:

198

Description:

The component is not configured.

Issue

Cause

Solution

The configuration of the limit was not successful.

The component transferred on the input i_etComponent is not configured for this robot.

Ensure that you call SetExternalPositionSourceLimit(...) only for components that have been successfully configured on this robot.

ExternalPositionSourceNotConfigured

Enumeration name:

ExternalPositionSourceNotConfigured

Enumeration value:

225

Description:

No external position source is configured for this robot.

Issue

Cause

Solution

The configuration of the limit was not successful.

There is no external position source configured.

Call ExternalPositionSource(...)  before calling SetExternalPositionSourceLimit(...).

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Setting the state of the robot feedback was successful.

TransformationMissing

Enumeration name:

TransformationMissing

Enumeration value:

113

Description:

The transformation is unavailable.

Issue

Cause

Solution

The configuration of the limit was not successful.

No transformation has been configured yet.

Call a configuration for a transformation, for example Delta3Ax(...) before calling SetExternalPositionSourceLimit(...).