The method can be used to modify the geometrical configuration of the tracking coordinate system.
Input |
Data type |
Description |
---|---|---|
i_stOffset |
Shifting of the origin of the tracking system in relation to the robot coordinate system ET_CoordinateSystem.CSR. Unit: [mm] |
|
i_etOrientationConvention |
Convention for the rotation angles of the orientation i_stOrientation. |
|
i_stOrientation |
Rotation of the tracking system in relation to the robot coordinate system ET_CoordinateSystem.CSR Unit: [°] |
|
i_xInvertDirectionX |
BOOL |
Inverts the positive X direction of the tracking system. |
i_xInvertDirectionY |
BOOL |
Inverts the positive Y direction of the tracking system. |
i_xInvertDirectionZ |
BOOL |
Inverts the positive Z direction of the tracking system. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
OK |
0 |
Ok |
ExecutionAborted |
InMotion |
52 |
The robot is in motion. |
CommandsActive |
79 |
There are active commands. |
|
TrackingActive |
175 |
Tracking is active. |
|
CoordinateSystemMissing |
251 |
The definition of the coordinate system is missing. |
|
InputParameterInvalid |
OffsetInvalid |
152 |
The Offset is invalid. |
OrientationInvalid |
153 |
The orientation is invalid. |
|
InvertDirectionXInvalid |
154 |
InvertDirectionX is invalid. |
|
InvertDirectionYInvalid |
155 |
InvertDirectionY is invalid. |
|
InvertDirectionZInvalid |
156 |
InvertDirectionZ is invalid. |
|
OrientationConventionInvalid |
168 |
The orientation convention is invalid. |
Enumeration name: |
CommandsActive |
Enumeration value: |
79 |
Description: |
There are active commands. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
There are active move commands. |
Ensure that no move commands are active. |
Enumeration name: |
CoordinateSystemMissing |
Enumeration value: |
251 |
Description: |
The definition of the coordinate system is missing. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
The method SetCoordinateSystem was not called successfully. |
Ensure that the method IF_TrackingSource.SetCoordinateSystem was called successfully before calling IF_TrackingSource.ModifyCoordinateSystem. |
Enumeration name: |
InMotion |
Enumeration value: |
52 |
Description: |
The robot is in motion. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
A motion is active in the coordinate system that has to be modified. |
Do not call IF_TrackingSource.ModifyCoordinateSystem(...) while the robot is in motion. |
Enumeration name: |
InvertDirectionXInvalid |
Enumeration value: |
154 |
Description: |
InvertDirectionX is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
A two-dimensional transformation in the YZ plane is configured. |
Ensure that the input i_xInvertDirectionX is set to FALSE. |
Enumeration name: |
InvertDirectionYInvalid |
Enumeration value: |
155 |
Description: |
InvertDirectionY is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
A two-dimensional transformation in the XZ plane is configured. |
Ensure that the input i_xInvertDirectionY is set to FALSE. |
Enumeration name: |
InvertDirectionZInvalid |
Enumeration value: |
156 |
Description: |
InvertDirectionZ is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
A two-dimensional transformation in the XY plane is configured. |
Ensure that the input i_xInvertDirectionZ is set to FALSE. |
Enumeration name: |
OffsetInvalid |
Enumeration value: |
152 |
Description: |
The Offset is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
A two-dimensional transformation in the XY plane is configured. |
Ensure that the input i_stOffset.lrZ is set to 0. |
A two-dimensional transformation in the XZ plane is configured. |
Ensure that the input i_stOffset.lrY is set to 0. |
|
A two-dimensional transformation in the YZ plane is configured. |
Ensure that the input i_stOffset.lrX is set to 0. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The modification of the coordinate system was successful.
Enumeration name: |
OrientationConventionInvalid |
Enumeration value: |
168 |
Description: |
The orientation convention is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
The value transferred at the input i_etOrientationConvention is invalid. |
At the input i_etOrientationConvention, a value of ET_OrientationConvention must be transferred. |
Enumeration name: |
OrientationInvalid |
Enumeration value: |
153 |
Description: |
The orientation is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
A two-dimensional transformation in the XY plane is configured. |
Ensure that the inputs i_stOrientation.lrX and i_stOrientation.lrY are set to 0 or +-180. |
A two-dimensional transformation in the XZ plane is configured. |
Ensure that the inputs i_stOrientation.lrX and i_stOrientation.lrZ are set to 0 or +-180. |
|
A two-dimensional transformation in the YZ plane is configured. |
Ensure that the inputs i_stOrientation.lrY and i_stOrientation.lrZ are set to 0 or +-180. |
Enumeration name: |
TrackingActive |
Enumeration value: |
175 |
Description: |
Tracking is active. |
Issue |
Cause |
Solution |
---|---|---|
The modification of the coordinate system was not successful. |
The robot is still in tracking and not in coordinate system ET_CoordinateSystem.CSR. |
Do not call IF_TrackingSource.ModifyCoordinateSystem(...) while the robot is in tracking. |