Besides using default kinematics, user-specific kinematics can be defined with the User3Ax(…) method.
The calculation of the direct and inverse transformation must be realized in a user POU that implements the ROB.IF_UserTransformation3Ax interface.
Kinematics with up to three axes and up to 3 degrees of freedom are possible.
A transformation for up to three axes can be parameterized. If a uniaxial transformation has to be parameterized, then the i_ifDriveA input must be allocated. For a biaxial transformation, the i_ifDriveA and i_ifDriveB inputs and for a triaxial transformation the i_ifDriveA, i_ifDriveB, and i_ifDriveC inputs.
Input |
Data type |
Description |
---|---|---|
i_ifDriveA |
Drive of axis A. |
|
i_ifDriveB |
Drive of axis B. |
|
i_ifDriveC |
Drive of axis C. |
|
i_ifTransformation |
Interface with the implementation to calculate the direct and inverse transformation. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
ExecutionAborted |
ConfigurationAlreadyCompleted |
154 |
The configuration is already completed. |
ExecutionAborted |
TransformationAlreadyConfigured |
171 |
The transformation is already configured. |
InputParameterInvalid |
DriveAAlreadyInUse |
164 |
The drive A is already in use. |
InputParameterInvalid |
DriveAInvalid |
167 |
The drive A is invalid. |
InputParameterInvalid |
DriveAMissing |
245 |
The drive A is unavailable. |
InputParameterInvalid |
DriveBAlreadyInUse |
165 |
The drive B is already in use. |
InputParameterInvalid |
DriveBInvalid |
168 |
The drive B is invalid. |
InputParameterInvalid |
DriveBMissing |
246 |
The drive B is unavailable. |
InputParameterInvalid |
DriveCAlreadyInUse |
166 |
The drive C is already in use. |
InputParameterInvalid |
DriveCInvalid |
169 |
The drive C is invalid. |
InputParameterInvalid |
UserTransformation3AxInvalid |
202 |
The user-configured transformation 3Ax is invalid. |
Enumeration name: |
ConfigurationAlreadyCompleted |
Enumeration value: |
154 |
Description: |
The configuration is already completed. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The configuration of the robot has already been completed. The method ConfigDone(...) has already been called up successfully. |
Ensure that no transformation configuration method, for example Delta3Ax(...) or AddAuxAx(...), is called after the configuration has been completed. |
Enumeration name: |
DriveAAlreadyInUse |
Enumeration value: |
164 |
Description: |
The drive A is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once. |
Enumeration name: |
DriveAInvalid |
Enumeration value: |
167 |
Description: |
The drive A is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is invalid. |
At the input i_ifDriveA, a valid drive must be transferred. |
Enumeration name: |
DriveAMissing |
Enumeration value: |
245 |
Description: |
The drive A is unavailable. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
A drive was transferred at the input i_ifDriveB or i_ifDriveC. |
Ensure that at the input i_ifDriveA a valid drive has been transferred. |
Enumeration name: |
DriveBAlreadyInUse |
Enumeration value: |
165 |
Description: |
The drive B is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once. |
Enumeration name: |
DriveBInvalid |
Enumeration value: |
168 |
Description: |
The drive B is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is invalid. |
At the input i_ifDriveB, a valid drive must be transferred. |
Enumeration name: |
DriveBMissing |
Enumeration value: |
246 |
Description: |
The drive B is unavailable. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
A drive was transferred at the i_ifDriveC input. |
Ensure that at the input i_ifDriveB a valid drive has been transferred. |
Enumeration name: |
DriveCAlreadyInUse |
Enumeration value: |
166 |
Description: |
The drive C is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveC is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once. |
Enumeration name: |
DriveCInvalid |
Enumeration value: |
169 |
Description: |
The drive C is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveC is invalid. |
At the input i_ifDriveC, a valid drive must be transferred. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the robot transformation was successful.
Enumeration name: |
TransformationAlreadyConfigured |
Enumeration value: |
171 |
Description: |
The transformation is already configured. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The configuring of the robot transformation has already been completed successfully. |
Ensure that a configuration for a transformation is only called once. |
Enumeration name: |
UserTransformation3AxInvalid |
Enumeration value: |
202 |
Description: |
The user-configured transformation 3Ax is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The interface transferred at the i_ifTransformation input is invalid. |
Ensure that at the input i_ifTransformation a valid interface has been transferred. |