|
Type: |
Method |
|
Available as of: |
V2.5.0.0 |
Robots of all types inherently present various hazards to machine operators, maintenance personnel, and commissioners. Some of these hazards may be the result of improper/invalid programming control or system parameterization/configuration. To help avoid as much as possible these hazards/situations, the library SchneiderElectricRobotics has been developed dedicated to Schneider Electric robots.
| WARNING | |
|---|---|
The library SchneiderElectricRobotics facilitates:
The parameterization of the robot.
The monitoring of the robot axes parameters.
GearIn and GearOut
FeedConstant
Maximum current
Direction
Maximum speed
The monitoring of the work envelope of the robot.
This chapter provides information on:
With the method Scara4Ax(...), the robot can be configured as a four axial SCARA (Selective Compliance Assembly Robot Arm) with four degrees of freedom.
In case of a coupling of translation along the Z axis and the TCPs (Tool Center Point) orientation, a user-specific transformation can be introduced via method AdditionalTransformationAxes() of IF_RobotConfigurationAdvanced.
|
Input |
Data type |
Description |
|---|---|---|
|
i_ifDriveA |
Drive of axis A. |
|
|
i_ifDriveB |
Drive of axis B. |
|
|
i_ifDriveC |
Drive of axis C. |
|
|
i_ifDriveD |
Drive of axis D. |
|
|
i_lrLengthA |
LREAL |
Length of the arm mounted on axis A. Value range: i_lrLengthA > 0 Unit: [mm] |
|
i_lrLengthB |
LREAL |
Length of the arm mounted on axis B. Value range: i_lrLengthB > 0 Unit: [mm] |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
ExecutionAborted |
ConfigurationAlreadyCompleted |
154 |
The configuration is already completed. |
|
ExecutionAborted |
TransformationAlreadyConfigured |
171 |
The transformation is already configured. |
|
InputParameterInvalid |
DriveAAlreadyInUse |
164 |
The drive A is already in use. |
|
InputParameterInvalid |
DriveAInvalid |
167 |
The drive A is invalid. |
|
InputParameterInvalid |
DriveBAlreadyInUse |
165 |
The drive B is already in use. |
|
InputParameterInvalid |
DriveBInvalid |
168 |
The drive B is invalid. |
|
InputParameterInvalid |
DriveCAlreadyInUse |
166 |
The drive C is already in use. |
|
InputParameterInvalid |
DriveCInvalid |
169 |
The drive C is invalid. |
|
InputParameterInvalid |
DriveDAlreadyInUse |
351 |
The drive D is already in use. |
|
InputParameterInvalid |
DriveDInvalid |
333 |
The drive D is invalid. |
|
InputParameterInvalid |
LengthARange |
262 |
The LengthA is out of range. |
|
InputParameterInvalid |
LengthBRange |
263 |
The LengthB is out of range. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the robot transformation was successful.
|
Enumeration name: |
ConfigurationAlreadyCompleted |
|
Enumeration value: |
154 |
|
Description: |
The configuration is already completed. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The configuration of the robot has already been completed. The method ConfigDone(...) has already been called successfully. |
Ensure that no transformation configuration method, for example Delta3Ax(...) or AddAuxAx(...), is called after the configuration has been completed. |
|
Enumeration name: |
TransformationAlreadyConfigured |
|
Enumeration value: |
171 |
|
Description: |
The transformation is already configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The configuration of the robot transformation has already been completed successfully. |
Ensure that a configuration for a transformation is only called once. |
|
Enumeration name: |
DriveAAlreadyInUse |
|
Enumeration value: |
164 |
|
Description: |
The drive A is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once. |
|
Enumeration name: |
DriveAInvalid |
|
Enumeration value: |
167 |
|
Description: |
The drive A is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is invalid. |
At the input i_ifDriveA, a valid drive must be transferred. |
|
Enumeration name: |
DriveBAlreadyInUse |
|
Enumeration value: |
165 |
|
Description: |
The drive B is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once. |
|
Enumeration name: |
DriveBInvalid |
|
Enumeration value: |
168 |
|
Description: |
The drive B is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is invalid. |
At the input i_ifDriveB, a valid drive must be transferred. |
|
Enumeration name: |
DriveCAlreadyInUse |
|
Enumeration value: |
166 |
|
Description: |
The drive C is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveC is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once. |
|
Enumeration name: |
DriveCInvalid |
|
Enumeration value: |
169 |
|
Description: |
The drive C is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveC is invalid. |
At the input i_ifDriveC, a valid drive must be transferred. |
|
Enumeration name: |
DriveDAlreadyInUse |
|
Enumeration value: |
351 |
|
Description: |
The drive D is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveD is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once. |
|
Enumeration name: |
DriveDInvalid |
|
Enumeration value: |
333 |
|
Description: |
The drive D is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveD is invalid. |
At the input i_ifDriveD, a valid drive must be transferred. |
|
Enumeration name: |
LengthARange |
|
Enumeration value: |
262 |
|
Description: |
The LengthA is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_lrLengthA is outside the valid range. |
At the input i_lrLengthA, a value greater than 0 must be transferred. |
|
Enumeration name: |
LengthBRange |
|
Enumeration value: |
263 |
|
Description: |
The LengthB is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_lrLengthB is outside the valid range. |
At the input i_lrLengthB, a value greater than 0 must be transferred. |