ET_CalibrationMode - General Information

Overview

Type:

Enumeration type

Available as of:

V1.0.0.0

Description

Parameters to select the calibration mode.

For detailed information, refer to calibration of Lexium P Robot or Lexium T Robot.

Enumeration Elements

Name

Value

Description

None

0

No calibration mode.

StandardProcedure

10

The standard procedure consists of several calibration modes executed successively.

HomeOnTorque

20

Home on torque calibration mode.

MoveToCheckPosition

30

Moves to a check position.

MoveToMountPosition

40

Moves to a mount position.

BrakeRelease

50

Releases the brakes.

WriteEncoderRotationalAxis

60

Writes the encoder position of the rotational axis.

WriteAxisEncoder

70

Writes the encoder of an axis.