Type: |
Method |
Available as of: |
V2.15.0.0 |
Versions: |
Current version |
This chapter provides information on:
By calling up the method, a rotational axis is added to the robot type that is selected by the method InitializeRobot.
Input |
Data type |
Description |
---|---|---|
i_ifDrive |
SystemConfigurationItf.IF_Drive |
Drive of a rotational axis. |
i_lrPeriodStart |
LREAL |
Position of the rotational axis where the period starts. For further information, refer to ROB.IF_RobotConfiguration.AddAuxAx. |
i_lrPeriodLength |
LREAL |
Length of the rotational axis period. Value range: i_lrPeriodLength ≥ 0.0 i_lrPeriodLength = 0.0 -> The auxiliary axis does not have a period. The value entered in i_lrPeriodStart is ignored. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> status message q_etDiag <> ET_Diag.Ok -> diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
NoRotationalAxisRequired |
11 |
There is no rotational axis required. |
OK |
Ok |
0 |
Ok |
ExecutionAborted |
RobotNotInitialized |
6 |
The robot is not initialized. |
InputParameterInvalid |
DriveInvalid |
4 |
The drive is invalid. |
InputParameterInvalid |
PeriodLengthRange |
9 |
The period length is out of range. |
Enumeration name: |
DriveInvalid |
Enumeration value: |
4 |
Description: |
The drive is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the rotational axis was unsuccessful. |
The interface transferred at the input i_ifDrive is invalid. |
Ensure that the transferred interface is an interface of a valid drive. The following interfaces have to be implemented by the drive object:
|
Enumeration name: |
NoRotationalAxisRequired |
Enumeration value: |
11 |
Description: |
There is no rotational axis required. |
Configuring the rotational axis is not necessary.
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the rotational axis was successful.
Enumeration name: |
PeriodLengthRange |
Enumeration value: |
9 |
Description: |
The period length is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the rotational axis was unsuccessful. |
The value transferred at the input i_lrPeriodLength is outside of the valid range. |
At the input i_lrPeriodLength, a value greater than or equal to 0 must be transferred. |
Enumeration name: |
RobotNotInitialized |
Enumeration value: |
6 |
Description: |
The robot is not initialized. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the rotational axis was unsuccessful. |
The Lexium P Robot is not initialized. |
Call the method InitializeRobot before calling the method InitializeRotationalAxis. |