|
Type: |
Method |
|
Available as of: |
V2.4.0.0 |
|
Versions: |
Current version |
This chapter provides information on:
By calling the method, a parameter contained in the enumeration ET_Parameter can be parametrized.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etName |
Parameter that must be adapted. |
|
|
i_lrValue |
LREAL |
Value of the selected parameter. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> status message q_etDiag <> ET_Diag.Ok -> diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
ExecutionAborted |
ConfigurationAlreadyCompleted |
23 |
The configuration of the robot is already completed. |
|
RobotNotInitialized |
6 |
The robot is not initialized. |
|
|
InputParameterInvalid |
ParameterInvalid |
21 |
The parameter is indeterminable. |
|
ParameterValueRange |
22 |
The value for the parameter is out of range. |
|
Enumeration name: |
ConfigurationAlreadyCompleted |
|
Enumeration value: |
23 |
|
Description: |
The configuration of the robot is already completed. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the parameter was unsuccessful. |
The configuration of the robot has already been completed. The method SchneiderElectricRobot (...) has already been called up successfully. |
Verify that no parameter adaption that has influence on the robot transformation is called after the configuration has been completed. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the rotational axis was successful.
|
Enumeration name: |
ParameterInvalid |
|
Enumeration value: |
21 |
|
Description: |
The parameter is indeterminable. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the parameter was unsuccessful. |
The value transferred at the input i_etName is indeterminable. |
Verify that an element of the enumeration type ET_Parameter is transferred. |
|
Enumeration name: |
ParameterValueRange |
|
Enumeration value: |
22 |
|
Description: |
The value for the parameter is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the parameter was unsuccessful. |
The value transferred at the input i_lrValue is outside the valid range. |
Read the message transferred at q_Msg to get the valid range for the user-defined parameter. |
|
Enumeration name: |
RobotNotInitialized |
|
Enumeration value: |
6 |
|
Description: |
The robot is not initialized. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the parameter was unsuccessful. |
The Lexium P Robot is not initialized. |
Call the method InitializeRobot, and if required the method InitializeRotationalAxis before calling the method SetLRealParameter. |