Type: |
Method |
Available as of: |
V2.12.1.0 |
Versions: |
Current version |
This chapter provides information on:
The method can be used to verify whether a certain coordinate is within the work envelope of the robot.
Input |
Data type |
Description |
---|---|---|
i_stCoordinate |
SE_Math.ST_Vector3D |
Coordinate to be verified. |
i_etCoordinateSystem |
ROB.ET_RobotCoordinateSystem |
Coordinatesystem the coordinate i_stCoordinate refers to. Valid values:
|
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
Data type: |
Description |
BOOL |
TRUE: the coordinate is within the robot work envelope. FALSE: the coordinate is outside the robot work envelope. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Successful |
InputParameterInvalid |
CoordinateSystemInvalid |
119 |
The coordinate system is invalid. |
InputParameterInvalid |
CoordinateSystemNotConfigured |
120 |
The coordinate system is not configured. |
ExecutionAborted |
RobotNotInitialized |
89 |
The robot is not initialized. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Successful |
Method was called successfully.
Enumeration name: |
CoordinateSystemInvalid |
Enumeration value: |
119 |
Description: |
The coordinate system is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Verifying the coordinate was not successful. |
The value ET_CoordinateSystem.None transferred on the input i_etCoordinateSystem is invalid. |
Do not use ET_CoordinateSystem.None on the input i_etCoordinateSystem. |
An invalid value was transferred on the input i_etCoordinateSystem. |
Make sure that only valid values are used. Valid values:
|
Enumeration name: |
CoordinateSystemNotConfigured |
Enumeration value: |
120 |
Description: |
The coordinate system is not configured. |
Issue |
Cause |
Solution |
---|---|---|
Verifying the coordinate was not successful. |
The coordinate system transferred on the input i_etCoordinateSystem is not configured on this robot. |
Make sure that the coordinate system is configured successfully on the robot. |