EnergyMeasurementEnableSet

General

Type

ES

Offline editable

No

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply

Traceable

Yes

Functional Description

This parameter controls the energy measurement. It is used to stop and restart the energy measurement.

Value

Data type

Meaning

off / 0

BOOL

The energy measurement is disabled.

The energy measurement stopped and the energy values remain unmodified.

on / 1

BOOL

Default value.

The energy measurement is enabled.

If the parameter is set from off/0 to on/1, the energy values measured so far are deleted and the energy measurement is started again from zero.

If the parameter is set from on / 1 to off / 0, the energy measurement is stopped and the energy value is frozen.

When switching on the device, the energy measurement is started automatically.

NOTE: The parameter value is transferred from the master to the slave via the parameter channel to the Sercos at every access. Typically, this takes about 10 ms. However, up to 1 s can be realized due to the volume of data transferred on the parameter channel.