SerialNumber

General

Type

AK

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply,

Sercos I/O,

TM5CSLCx00FS,

Bus Interface TM5NS31

Traceable

No

Functional Description

The parameter represents the serial number of the device. If the device in the controller configuration is virtual (non-real), then the parameter value is DRIVE_VIRTUAL.

NOTE: The parameter value is transferred from the slave to the master via Sercos. This means that if Sercos is not in phase 4 (operating phase), an empty string '' is indicated here. If Sercos is in phase 4, then the parameter value is transferred over Sercos.