Type |
EF |
Offline editable |
Yes |
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Lexium LXM62 Power Supply, Sercos I/O, TM5CSLCx00FS, Bus Interface TM5NS31, C2C Slave, Logic Motion Controller Device |
Traceable |
No |
With this parameter, you can define the gateway of the slave device.
Value |
Data type |
Meaning |
---|---|---|
172.20.0.1 (default) |
STRING(15) |
Gateway of the slave device Only has to be set if IPConfigMode = manual IP addressing (software) / 2. Access type: read/write |
oWhile the value for this parameter is being entered, the parameter is verified for the following:
oProper format [a1]. [a2]. [a3]. [a4]
oThe first position ([a1]) is greater to 0 and unequal than 127 (127.x.x.x would be the local host).
oDuring the setting of the configuration, the parameter is verified for the following:
oThe gateway is within the network specified by NetID (only checked if IPConfigMode = manual IP addressing (hardware) / 1 or manual IP addressing (software) / 2)
oFor double drives: The specified value is the same for both drives (only verified if IPConfigMode for both drives = manual IP addressing (software) / 2).