The method GetTargetsMatrixInPlane allows you to get a set of constraints for the generation of a matrix of targets contained in a selected working plane.
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_udiNumberOfRows |
UDINT |
Number of rows of the matrix of targets. |
q_udiNumberOfColumns |
UDINT |
Number of columns of the matrix of targets. |
q_etPlane |
Selected working plane. |
|
q_stMatrixOriginPosition |
Position of the origin of the matrix. |
|
q_stMatrixElementStep |
Position steps along the X, Y and Z axes, used for the generation of the positions in the matrix. |
|
q_lrMinRotation |
LREAL |
Minimum rotation angle used to generate the pose of the targets. |
q_lrMaxRotation |
LREAL |
Maximum rotation angle used to generate the pose of the targets. |
q_etOrientationConvention |
Convention for the rotation angles of the orientation. |
|
q_alrTargetTypeProbabilityList |
ARRAY [1...Gc_uiMaxNumberOfTargetTypes] OF LREAL |
Every index of this array is linked to a specific target type and every element contains the probability that a target of a certain target type is randomly generated. |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
---|---|---|---|
Ok |
Ok |
0 |
The parameters were successfully loaded. |
ExecutionAborted |
RandomTargetsTypeNotConfigured |
64 |
The selected random target type was not configured. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Success |
The parameters was successfully loaded.
Enumeration name: |
RandomTargetsTypeNotConfigured |
Enumeration value: |
64 |
Description: |
The desired target generation type was not configured. |
Issue |
Cause |
Solution |
---|---|---|
Target generation type not configured. |
The selected random target generation type was not configured. |
Ensure to configure the required random target generation type with the method SetTargetMatrixInPlane before calling the GetTargetsMatrixInPlane method. |