With the method EstimateCartesianPose(...), a cartesian pose from a source to a target coordinate system is estimated.
Access: PUBLIC
|
Input |
Data type |
Description |
|---|---|---|
|
i_etOrientationConvention |
GEM.ET_OrientationConvention |
Orientation convention that must be used for the estimated cartesian pose. Default value: GEM.ET_OrientationConvention.ZYX |
|
i_lrQualityTolerance |
LREAL |
Value used to make a comparison between the provided samples and the estimated pose. Refer to the outputs q_lrSamplesDirectionQuality and q_lrSamplesPlaneQuality for more information. Default value: 1.0 mm |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xError |
BOOL |
TRUE: An error occurred during last command. For more information refer also to q_etResult and q_sResultMsg. |
|
q_etResult |
Provides diagnostic and status information. If q_xError = FALSE, then q_etResult provides status information. If q_xError = TRUE, then q_etResult provides diagnostic/error information. The enumeration ET_Result contains the possible values of the POU operation results. |
|
|
q_sResultMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
q_stRobotToOtherSystemPose |
Relative cartesian pose of the other system defined with reference to the coordinate system of the robot. It is defined as position and roll, pitch, and yaw orientation. |
|
|
q_lrSamplesDirectionQuality |
LREAL |
Percentage value providing an indication of the quality of the estimated X direction. It depends on the number of samples that are more distant from the estimated X direction than i_lrQualityTolerance. Range: [0, 100] |
|
q_lrSamplesPlaneQuality |
LREAL |
Percentage value providing an indication of the quality of the estimated XY plane. It depends on the number of samples that are more distant from the estimated XY plane than i_lrQualityTolerance. Range: [0, 100] |
|
q_lrMaxErrorOnSamples |
LREAL |
Each provided sample is verified based on the estimated pose to verify that the estimation allows a correct reconstruction of the sample. This value represents the maximum measurement error found for the provided samples and their equivalent values calculated using the estimated pose. |
|
Data type |
Description |
|---|---|
|
GEM.ST_CartesianPose |
Estimated cartesian pose with the position defined as a 3D vector and the orientation described as roll, pitch and yaw angles. The applied orientation convention is the same provided as input. This pose is referred to the global coordinate system and is related to either the robot or the other system involved in the teaching, depending on the value of the property xIsRobotRefenceSystem. If the robot is used as reference system, the global pose is referred to the other system involved in the teaching. If the robot is not used as reference system, the returned pose is the global pose of the robot. |
|
q_xError |
q_etResult |
Enumeration value of q_etResult |
Description |
|---|---|---|---|
|
FALSE |
Ok |
0 |
Success. |
|
TRUE |
NoSolutionFound |
46 |
Not possible to find a solution using the provided samples. |
|
TRUE |
NumberOfSetsInvalid |
32 |
Not enough samples to evaluate a cartesian pose. |
|
TRUE |
OrientationConventionInvalid |
39 |
The provided orientation convention contains an invalid value. |
|
TRUE |
QualityToleranceRange |
41 |
The provided value for the quality tolerance is out of range. |
|
Enumeration name: |
NoSolutionFound |
|
Enumeration value: |
46 |
|
Description: |
Not possible to find a solution using the provided samples. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Not possible to estimate an orientation. |
Not possible to estimate a cartesian pose based on the provided set of samples. |
Try to acquire a different set of samples. |
|
Enumeration name: |
NumberOfSetsInvalid |
|
Enumeration value: |
32 |
|
Description: |
Not enough samples to evaluate a cartesian pose. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Not possible to estimate an orientation. |
Not enough sets of samples are acquired. |
Ensure that udiNumberOfCompleteSets >= 3. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Success. |
Status message: Estimating a cartesian pose was successful.
|
Enumeration name: |
OrientationConventionInvalid |
|
Enumeration value: |
39 |
|
Description: |
The provided orientation convention contains an invalid value. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Not possible to estimate an orientation. |
The input i_etOrientationConvention contains an invalid orientation convention value. |
The input i_etOrientationConvention must contain one of the values of GEM.ET_OrientationConvention and must be different from GEM.ET_OrientationConvention.None. |
|
Enumeration name: |
QualityToleranceRange |
|
Enumeration value: |
41 |
|
Description: |
The provided value for the quality tolerance is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Not possible to estimate an orientation. |
The value of i_lrQualityTolerance is either zero or negative. |
Verify that i_lrQualityTolerance >0.0. |