Type: |
Interface |
Available as of: |
V1.8.0.0 |
Inherits from: |
- |
Extends: |
FB_TeachingProcedure |
Implements: |
IF_TeachingFixedSystem |
This chapter provides information on:
Name |
Description |
---|---|
AddSample |
Adds a new sample to the active set. |
Configuration |
Configures a teaching procedure. |
GetConfiguration |
Gets the configuration of a teaching procedure. |
GetProcedureData |
Gets the data set for the procedure. |
GetSample |
Gets a previously stored sample. |
EstimateCartesianPose |
Estimates a cartesian pose based on sampled data. |
RemoveLastSample |
Removes the last stored sample. |
RemoveAllSamples |
Removes the stored samples. |
SetProcedureData |
Sets the data for the procedure. |
Name |
Data type |
Accessing |
Description |
---|---|---|---|
etProcedure |
Get |
Enumerator used to identify the type of procedure implemented by the function block. |
|
udiNumberOfCompleteSets |
UDINT |
Get |
Number of sets for which the samples are acquired. |
udiNumberOfSamplesInActiveSet |
UDINT |
Get |
Number of samples acquired for the set with index udiActiveSetIndex. |
udiNumberOfSamplesPerSet |
UDINT |
Get |
Configured number of samples for each set. The number of samples is configured by calling the method SetNumberOfSamplesPerSet. |
xConfigDone |
BOOL |
Get |
TRUE: The procedure is successfully configured, otherwise FALSE. |
xIsRobotReferenceSystem |
BOOL |
Get |
TRUE: The robot is used as reference system by the teaching procedure. FALSE: The other system involved in the teaching is used as reference system. The pose returned by EstimateCartesianPose is the global pose of the system not being used as reference. |
xProcedureDataSet |
BOOL |
Get |
TRUE: The data required by the procedure are successfully set, otherwise FALSE. |