The method AddTrackingSystem defines the parameter that can be used to add a tracking system.
|
Input |
Data type |
Description |
|---|---|---|
|
i_stData |
Structure containing the data on the tracking system to add. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
GD.ET_Diag |
General library-independent statement on the diagnostic. A value unequal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic:
|
|
|
q_sMsg |
STRING(80) |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
|---|---|---|---|
|
Ok |
OK |
0 |
Ok |
|
ExecutionAborted |
MaxNumberOfTrackingSystemsExceeded |
146 |
The maximum number of configurable tracking systems has been reached. |
|
InputParameterInvalid |
TrackingIdInvalid |
104 |
The tracking ID is invalid. |
|
InputParameterInvalid |
TrackingIdDuplicated |
147 |
A tracking system already exists with the same ID. |
|
InputParameterInvalid |
MovingSystemIdInvalid |
246 |
The moving system id is invalid. |
|
InputParameterInvalid |
TargetGeneratorIdInvalid |
171 |
A provided target generator ID is invalid. |
|
InputParameterInvalid |
InterfaceInvalid |
122 |
A provided interface is invalid. |
|
InputParameterInvalid |
VelocitySourceInvalid |
102 |
The velocity source is invalid. |
|
InputParameterInvalid |
TrackingNameInvalid |
148 |
The name assigned to a tracking system is invalid. |
|
Enumeration name: |
MaxNumberOfTrackingSystemsExceeded |
|
Enumeration value: |
146 |
|
Description: |
The maximum number of configurable tracking systems has been reached. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A tracking system has not been added to the list. |
It is not possible to add a new tracking system since the maximum number of tracking systems has been reached. |
Ensure not to add more than 30 TrackingSystems. |
|
Enumeration name: |
TrackingIdInvalid |
|
Enumeration value: |
104 |
|
Description: |
The tracking ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A tracking system has not been added to the list. |
i_stData.etTrackingId contains an invalid value. |
Ensure that the tracking system ID is in the range ROB.ET_CoordinateSystem.Tracking1...ROB.ET_CoordinateSystem.Tracking30. |
|
Enumeration name: |
TrackingIdDuplicated |
|
Enumeration value: |
147 |
|
Description: |
A tracking system already exists with the same ID. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A tracking system has not been added to the list. |
The function block already contains a tracking system with the same ID. |
Ensure that every ID assigned to the tracking systems is unique. |
|
Enumeration name: |
MovingSystemIdInvalid |
|
Enumeration value: |
246 |
|
Description: |
The moving system id is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A tracking system has not been added to the list. |
i_stData.etMovingSystemId contains an invalid moving system id value. |
Valid values are:
|
|
Enumeration name: |
TargetGeneratorIdInvalid |
|
Enumeration value: |
171 |
|
Description: |
A provided target generator ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A tracking system has not been added to the list. |
i_stData.etTargetGenerator contains an invalid moving system id value. |
Valid values are:
|
|
Enumeration name: |
InterfaceInvalid |
|
Enumeration value: |
122 |
|
Description: |
A provided interface is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A tracking system has not been added to the list. |
i_stData.ifVelocitySource does not contain a valid interface. |
Ensure to provide a valid interface. |
|
Enumeration name: |
VelocitySourceInvalid |
|
Enumeration value: |
102 |
|
Description: |
The velocity source is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A tracking system has not been added to the list. |
i_stData.ifVelocitySource does not contain a valid velocity source interface. |
|
|
Enumeration name: |
TrackingNameInvalid |
|
Enumeration value: |
148 |
|
Description: |
The name assigned to a tracking system is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A tracking system has not been added to the list. |
i_stData.sName contains an empty string or a tracking system with the same has already been assigned. |
|