IF_EntitiesHandler - GetLinearTrackingSystem (Method)

Overview

Type:

Method

Available as of:

V1.4.1.0

This chapter provides information on:

Task

Retrieve the information on a linear tracking system.

Description

The method GetLinearTrackingSystem is used to retrieve the information on a linear tracking system previously stored inside the internal list of the function block.

Interface

Input

Data type

Description

i_etSystemId

ROB.ET_CoordinateSystem

An ID used to unequivocally identify a tracking system.

Admissible values are in the range ROB.ET_CoordinateSystem.Tracking1...ROB.ET_CoordinateSystem.Tracking30.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives more detailed information on the diagnostic state.

q_stLinearTrackingSystemData

ST_LinearTrackingSystemData

A data structure containing information on a selected linear tracking system that was previously stored inside the function block.

q_stConveyorData

ST_ConveyorEntityData

A data structure containing information on the conveyor entity linked to the selected linear tracking system that was previously stored inside the function block.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value of q_etDiagExt

Description

Ok

Ok

0

Ok

UnexpectedProgramBehavior

ConveyorIdInvalid

145

A provided conveyor ID is invalid.

UnexpectedProgramBehavior

ConveyorIdUnknown

133

A provided conveyor ID is invalid.

InputParameterInvalid

TrackingIdInvalid

104

The tracking ID is invalid.

InputParameterInvalid

TrackingIdUnknown

131

A provided tracking ID is invalid.

ConveyorIdInvalid

Enumeration name:

ConveyorIdInvalid

Enumeration value:

145

Description:

A provided conveyor ID is invalid.

Issue

Cause

Solution

A linear tracking system has not been retrieved successfully from the list.

It was impossible to retrieve information on the conveyor system linked to the selected tracking system.

The conveyor ID linked to the selected tracking system contains an invalid value.

ConveyorIdUnknown

Enumeration name:

ConveyorIdUnknown

Enumeration value:

133

Description:

A provided conveyor ID is invalid.

Issue

Cause

Solution

A linear tracking system has not been successfully retrieved from the list.

It was impossible to retrieve information on the conveyor system linked to the selected tracking system.

The conveyor id linked to the selected tracking system does not appear to be configured.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

Status message: A linear tracking system has been retrieved successfully from the list.

TrackingIdInvalid

Enumeration name:

TrackingIdInvalid

Enumeration value:

104

Description:

The tracking ID is invalid.

Issue

Cause

Solution

A linear tracking system has not been retrieved successfully from the list.

i_etSystemId contains an invalid tracking ID.

Ensure that i_etSystemId contains a value in the range ROB.ET_CoordinateSystem.Tracking1...ROB.ET_CoordinateSystem.Tracking30.

TrackingIdUnknown

Enumeration name:

TrackingIdUnknown

Enumeration value:

131

Description:

A provided tracking ID is invalid.

Issue

Cause

Solution

A linear tracking system has not been retrieved successfully from the list.

i_etSystemId refers to an indeterminable tracking system.

Ensure that a tracking system with ID i_etSystemId has been already configured before calling this method.