|
Characteristics |
Value |
|
|---|---|---|
|
S-Panel PC |
Enclosed PC |
|
|
Degree of protection |
IP66 front side of display |
IP66 all around |
|
Pollution degree |
For use in pollution degree 2 environment |
|
|
Operating temperature |
0...55 °C (32...131 °F) with SSD or CFast 0...55 °C (32...131 °F) with optional interface 0...45 °C (32...113 °F) with HDD |
0...55 °C (32...131 °F) with SSD 0...45 °C (32...113 °F) with HDD |
|
Storage temperature |
- 20...60 °C (- 4...140 °F) |
|
|
Operating altitude |
2,000 m (6,560 ft) max |
|
|
Vibration |
5...500 Hz: 2 Grms with SSD and CFast 5...500 Hz: 1 Grms with HDD |
5...500 Hz: 2 Grms with SSD 5...500 Hz: 1 Grms with HDD |
|
Storage humidity |
10...95 % RH at 40 °C (104 °F), no condensation |
|