Software configuration and hardware description can be found in the following manuals:
Modicon M241 Logic Controller - Programming Guide
Modicon M241 Logic Controller - Hardware Guide
EcoStruxure Machine Expert Industrial Ethernet User Guide
The Modicon M241 Logic Controller has various powerful features and can service a wide range of applications.
Software configuration, programming, and commissioning is accomplished with the EcoStruxure Machine Expert software described in the EcoStruxure Machine Expert Programming Guide.
The M241 Logic Controller is configured and programmed with the EcoStruxure Machine Expert software, which supports the following IEC 61131-3 programming languages:
IL: Instruction List
ST: Structured Text
FBD: Function Block Diagram
SFC: Sequential Function Chart
LD: Ladder Diagram
EcoStruxure Machine Expert software can also be used to program these controllers using CFC (Continuous Function Chart) language.
The following embedded I/O types are available, depending on the controller reference:
Regular inputs
Fast inputs associated with counters
Regular sink/source transistor outputs
Fast sink/source transistor outputs associated with pulse generators
The following types of communication ports are available on the front panel of the controller, depending on the controller reference:
CANopen Master
Ethernet
USB Mini-B
SD Card
Serial Line 1
Serial Line 2
The following table shows the M241 Logic Controller range and features:
Reference |
Digital Inputs |
Digital Outputs |
Communication Ports |
Terminal Type |
---|---|---|---|---|
6 regular inputs (1) 8 fast inputs (counters) (2) |
6 2A relay outputs 4 source fast outputs (pulse generators) (3) |
2 serial line ports 1 USB programming port |
Removable screw terminal blocks |
|
6 regular inputs (1) 8 fast inputs (counters) (2) |
6 2A relay outputs 4 source fast outputs (pulse generators) (3) |
2 serial line ports 1 USB programming port 1 Ethernet port |
Removable screw terminal blocks |
|
6 regular inputs (1) 8 fast inputs (counters) (2) |
6 2A relay outputs 4 source fast outputs (pulse generators)(3) |
2 serial line ports 1 Ethernet port 1 CANopen master port 1 USB programming port |
Removable screw terminal blocks |
|
6 regular inputs (1) 8 fast inputs (counters) (2) |
Source outputs 6 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port |
Removable screw terminal blocks |
|
6 regular inputs (1) 8 fast inputs (counters) (2) |
Source outputs 6 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port 1 Ethernet port |
Removable screw terminal blocks |
|
6 regular inputs (1) 8 fast inputs (counters) (2) |
Source outputs 6 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port 1 Ethernet port 1 CANopen Master port |
Removable screw terminal blocks |
|
6 regular inputs (1) 8 fast inputs (counters) (2) |
Sink outputs 6 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port |
Removable screw terminal blocks |
|
6 regular inputs (1) 8 fast inputs (counters) (2) |
Sink outputs 6 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port 1 Ethernet port |
Removable screw terminal blocks |
|
6 regular inputs (1) 8 fast inputs (counters) (2) |
Sink outputs 6 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port 1 Ethernet port 1 CANopen Master port |
Removable screw terminal blocks |
|
16 regular inputs (1) 8 fast inputs (counters) (2) |
12 2A relay outputs 4 source fast outputs (pulse generators) (3) |
2 serial line ports 1 USB programming port |
Removable screw terminal blocks |
|
16 regular inputs (1) 8 fast inputs (counters) (2) |
12 2A relay outputs 4 source fast outputs (pulse generators) (3) |
2 serial line ports 1 USB programming port 1 Ethernet port |
Removable screw terminal blocks |
|
16 regular inputs (1) 8 fast inputs (counters) (2) |
Source outputs 12 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port |
Removable screw terminal blocks |
|
16 regular inputs (1) 8 fast inputs (counters) (2) |
Source outputs 12 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port 1 Ethernet port |
Removable screw terminal blocks |
|
16 regular inputs (1) 8 fast inputs (counters) (2) |
Sink outputs 12 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port |
Removable screw terminal blocks |
|
16 regular inputs (1) 8 fast inputs (counters) (2) |
Sink outputs 12 regular transistor outputs 4 fast outputs (pulse generators)(3) |
2 serial line ports 1 USB programming port 1 Ethernet port |
Removable screw terminal blocks |
|
(1) The regular inputs have a maximum frequency of 1 kHz. (2) The fast inputs can be used either as regular inputs or as fast inputs for counting or event functions. (3) The fast transistor outputs can be used either as regular transistor outputs, as reflex outputs for counting function (HSC), or as fast transistor outputs for pulse generator functions (FreqGen / PTO / PWM). |