HMIGK Terminals

Introduction

The following paragraph lists the HMIGK terminal families supported by EcoStruxure Machine Expert.

Software configuration and hardware description can be found in the following manual:

Harmony HMIGK.

HMIGK Touch and Keyboard Terminal Range

The following table describes the HMIGK terminals:

HMI

Terminals

Display Type

Screen Size

Ethernet Interface

Serial Interface

USB

(Type A)

Interface

USB

(mini-B)

Interface

SD

Card

HMIGK2310

QVGA/TFT Color

14,4 cm

(5.7 in)

Yes

Yes (1)

USB 2.0

USB 2.0

Yes

HMIGK5310

VGA/TFT Color

26,4 cm

(10.4 in)

1 RS-232 serial interface. SUB-D 9-pin connector and RS-485 RJ45 connector