Parameterization of the Physical Media

Overview

The runtime data exchange between the controller and the HMI is executed on different media, depending on the selected hardware.

Configuration Example for Vijeo-Designer

The default settings below are valid for communications between M241 and an HMI panel via serial line RS-485 using an XBTZ9008 cable (serial line SubD-RJ45).

Configuration of M241 with HMI panel:

M241 controller serial line configuration

Parameter

Value

Physical Medium

RS485

Baud rate

115200

Parity

none

Data bits

8

Stop bits

1

HMI panel IO-Manager configuration using a driver: EcoStruxure Machine Expert - network with at least one Scan-Group (for further information, refer to the Vijeo-Designer online help).

Parameter

Value

Physical Medium

RS485

Baud rate

115200

Parity

none

Data bits

8

Stop bits

1

Equipment Name

Controller device name (available in the Communication Settings tab).

Configuration of XBTGC:

Device

Configuration

XBTGC controller

No configuration required.

HMI panel

IO-Manager

Driver

EcoStruxure Machine Expert - Combo with at least one Scan-Group