General Information
For general hints to be considered during type conversion, refer to the chapter Type Conversion Functions.
Definition
IEC operator for conversions from the variable type TIME or TIME_OF_DAY to a different type.
Syntax
TIME_TO_<data type>
TOD_TO_<data type>
Conversion Results
The time will be stored internally in a DWORD in milliseconds (beginning with 12:00 A.M. for the TIME_OF_DAY variable). This value will then be converted.
In case of type STRING the result is a time constant.
NOTE: The operators that convert a value into a character string of type STRING or WSTRING require an operand that matches the target data type.
Examples in ST
Examples in ST with conversion results:
Example
|
Result
|
str := TIME_TO_STRING(T#12ms);
|
'T#12ms'
|
dw := TIME_TO_DWORD(T#5m);
|
300000
|
si := TOD_TO_SINT(TOD#00:00:00.012);
|
12
|
Examples in IL
Examples in IL with conversion results:
Example
|
Result
|
LD T#12ms
TIME_TO_STRI...
ST str
|
'T#12ms'
|
LD T#300000ms
TIME_TO_DWORD
ST dw
|
300000
|
LD TOD#00:00:00.012
TIME_TO_SINT
ST si
|
12
|