DTM Commands

Overview

The availability of DTM commands depends on the device and the state of the device.

DTM commands are available by either:

oDouble-clicking the device node in the Devices tree to display the Configuration of the device tab, which has a toolbar containing a subset of the DTM commands.

oRight-clicking the device node in the Devices tree to display contextual menu commands.

If a dialog or function is currently not available, the corresponding menu command or toolbar icon is grayed out.

DTM Commands

This table describes the DTM commands:

Toolbar Icon

Menu Command

Description

N/A

Configuration

Accesses the configuration user interface, which allows you to configure the selected device.

NOTE: This interface is specific to the device and is provided by the DTM manufacturer.

G-SE-0053470.1.gif-high.gif

 

 

Edit Connection

Displays the Edit Connection window, which allows you to configure the connection parameters.

G-SE-0053468.1.gif-high.gif

 

 

Connect

Connects to the device.

N/A

Upload and Connect

Connects to the device and transfers the configuration from the selected device to the PC.

G-SE-0053466.1.gif-high.gif

 

 

Disconnect

Disconnects from the device.

G-SE-0053462.1.gif-high.gif

 

 

Upload from Device

Transfers the configuration from the selected device to the PC.

G-SE-0053464.1.gif-high.gif

 

 

Download to Device

Transfers the configuration from the PC to the selected device.

Device

Advanced configuration > Additional functions

Opens a submenu containing additional menu commands representing operations on the selected device.

NOTE:  These additional operations are specific to the device and are provided by the DTM manufacturer. If no additional operations are available, this menu command appears dimmed.

Documentation

Advanced configuration > Documentation

Opens a submenu containing a list of additional information provided by the DTM manufacturer for the selected device.

NOTE: If no additional information is provided, this menu command appears dimmed.