TM5 Environmental Characteristics

Enclosure Requirements

TM5 components are designed as Zone B, Class A industrial equipment according to IEC/CISPR Publication 11. If they are used in environments other than those described in the standard, or in environments that do not meet the specifications in this manual, your ability to meet electromagnetic compatibility requirements in the presence of conducted and/or radiated interference may be reduced.

The TM5 components meet European Community (CE) requirements for open equipment as defined by EN61131-2. You must install them in an enclosure designed for the specific environmental conditions and to minimize the possibility of unintended contact with hazardous voltages. The enclosure should be constructed of metal to improve the electromagnetic immunity of your TM5 System. The enclosure should, and in the case of UL compliance, must, have a keyed locking mechanism to minimize unauthorized access.

Environmental Characteristics

This equipment meets UL and CSA standards and, for the majority of the modules, carry both certification marks. In addition, all modules are certified as CE compliant. This equipment is intended for use in a Pollution Degree 2 industrial environment.

NOTE: Some module characteristics may differ from those presented in the following tables. Refer to the chapter concerning your specific module for more information.

The table below provides the general environmental characteristics:

Characteristic

Minimum Specification

Tested Range

Standard

IEC61131-2

Agency Standards

UL 508

CSA 22.2 No. 142-M1987

CSA 22.2 No. 213-M1987

Ambient operating temperature

Horizontal installation

-25...60 °C (-13...140 °F)

Vertical installation

-25...50 °C (-13...122 °F)

Storage temperature

-40...85 °C (-40...185 °F)

Relative humidity

5...95% (non-condensing)

Degree of pollution

IEC60664

2

Degree of protection

IEC60529

IP20

Corrosion immunity

None

Operating altitude

0...2000 m (0...6.560 ft.)

> 2000 m (> 6.560 ft.): Derating by 0.5 °C (0.9 °F) per 100 m (328 ft.)

Storage altitude

0...3000 m (0...9.842 ft.)

Vibration resistance

Mounted on a DIN rail

3.5 mm (0.138 in.) fixed amplitude from 5...8.4 Hz

9.8 m/s2 (1 gn) fixed acceleration from 8.4...150 Hz

Mechanical shock resistance

147 m/s2 (15 gn) for a duration of 11 ms

Connection type

Removable spring terminal block

Connector insertion/removal cycles

50

NOTE: The tested ranges may indicate values beyond that of the IEC Standard. However, our internal standards define what is necessary for industrial environments. In all cases, we uphold the minimum specification if indicated.

Electromagnetic Susceptibility

The following table provides the TM5 System electromagnetic susceptibility specifications:

Characteristic

Minimum Specification

Tested Range

Electrostatic discharge

IEC/EN 61000-4-2

8 kV (air discharge), criteria B

4 kV (contact discharge), criteria B

Electromagnetic fields

IEC/EN 61000-4-3

10 V/m (80 MHz...1 GHz), criteria A

3 V/m (1.4 GHz...2 GHz), criteria A

1 V/m (2 GHz...2.7 GHz), criteria A

Fast transients burst

IEC/EN 61000-4-4

Power lines: 2 kV, criteria B

I/O: 1 kV, criteria B

Shielded cable: 1 kV, criteria B

Repetition rate: 5 and 100 KHz

Surge immunity 24 Vdc circuit

IEC/EN 61000-4-5

1 kV in common mode, criteria B

0.5 kV in differential mode, criteria B

Surge immunity 230 Vac circuit

IEC/EN 61000-4-5

2 kV in common mode, criteria B

1 kV in differential mode, criteria B

Induced electromagnetic field

IEC/EN 61000-4-6

10 Veff (0.15...80 MHz), criteria A

Conducted emission

EN 55011 (IEC/CISPR11)

150...500 kHz, quasi peak 79 dB (µV)

500 kHz...30 MHz, quasi peak 73 dB (µV)

Radiated emission

EN 55011 (IEC/CISPR11)

30...230 MHz, 10 m@40 dB (µV/m)

230 MHz...1 GHz, 10 m@47 dB (µV/m)

Criteria A Uninterrupted operation during test.

Criteria B Brief interruption during the test allowed.

NOTE: The tested ranges may indicate values beyond that of the IEC Standard. However, our internal standards define what is necessary for industrial environments. In all cases, we uphold the minimum specification if indicated.