TM7 Expansion Modules General Description

Introduction

TM5 EtherNet/IP Fieldbus Interface is compatible with TM7 Expansion modules via the TM5 data transmitter electronic module (TM5SBET7).

The range of expansion I/O includes:

  • TM7 Digital I/O blocks

  • TM7 Analog I/O blocks

Digital or analog input blocks convert measured values (voltages, currents) into numerical values which can be processed by the controller.

Digital or analog output blocks convert controller internal numerical values into voltages or currents.

Analog temperature blocks convert the temperature measurement values into number values which can be processed by the controller. For temperature measurements, the temperature block returns the measured value using 0.1 °C (0.18 °F) steps.

The Power Distribution Blocks PDB are used to manage the power supply for the various I/O blocks. The PDB feeds the TM7 power bus.

NOTE: The TM7 I/O blocks are associated with power cables, TM7 bus cables and I/O cables.

Expansion Block Features

This table lists the digital blocks:

Reference

Number of Channels

Voltage/Current

TM7BDI8B

8 inputs

24 Vdc / 7 mA

TM7BDI16A

16 inputs

24 Vdc / 7 mA

TM7BDI16B

16 inputs

24 Vdc / 7 mA

TM7BDO8TAB

8 outputs

24 Vdc / 2 A

TM7BDM8B1

8 inputs

8 outputs

24 Vdc / 4.4 mA

24 Vdc / 0.5 A

TM7BDM16A1

16 inputs

16 outputs

24 Vdc / 4.4 mA

24 Vdc / 0.5 A

TM7BDM16B1

16 inputs

16 outputs

24 Vdc / 4.4 mA

24 Vdc / 0.5 A

1. I/O is individually configurable as either input or output.

This table lists the analog blocks:

Reference

Number of Channels

Voltage/Current

TM7BAI4VLA

4 inputs

-10...+10 Vdc

TM7BAI4CLA

4 inputs

0...20 mA

TM7BAO4VLA

4 outputs

-10...+10 Vdc

TM7BAO4CLA

4 outputs

0...20 mA

TM7BAM4VLA

2 inputs

2 outputs

-10...+10 Vdc

-10...+10 Vdc

TM7BAM4CLA

2 inputs

2 outputs

0...20 mA

0...20 mA

This table lists the analog temperature input blocks:

Reference

Number of Channels

Sensor Type

TM7BAI4TLA

4 inputs

PT100/1000

KTY10-6/84-130

TM7BAI4PLA

4 inputs

Thermocouple J,K,S

Match Software and Hardware Configuration

The I/O that may be embedded in your controller is independent of the I/O that you may have added in the form of I/O expansion. It is important that the logical I/O configuration within your program matches the physical I/O configuration of your installation. If you add or remove any physical I/O to or from the I/O expansion bus or, depending on the controller reference, to or from the controller (in the form of cartridges), then you must update your application configuration. This is also true for any field bus devices you may have in your installation. Otherwise, there is the potential that the expansion bus or field bus no longer function while the embedded I/O that may be present in your controller continues to operate.

 WARNING
UNINTENDED EQUIPMENT OPERATION
Update the configuration of your program each time you add or delete any type of I/O expansions on your I/O bus, or you add or delete any devices on your field bus.
Failure to follow these instructions can result in death, serious injury, or equipment damage.