The function block ConveyorTwoDirectionsSILStopWCat1and2 is used to manage a conveyor in two directions (forward and reverse), with stop category 0 or stop category 1, wiring category 1 and category 2.
|
Input |
Data type |
Description |
|---|---|---|
|
iq_TeSysIslandRef |
FB_TeSys_island |
Reference to the TeSys island device. |
|
i_sAvatarName |
STRING(GPL.Gc_uiLengthOfAvatarName) |
Reference to the avatar defined in the TeSys island configuration. |
|
i_xEnable |
BOOL |
A rising edge at the input i_xEnable starts the cyclic data exchange between the function block and the selected avatar. As long as i_xEnable is TRUE, the cyclic data is exchanged at every controller cycle. A falling edge at the input i_xEnable stops the data exchange. Refer to Behavior of the Function Blocks with the Input i_xEnable. |
|
i_xResetTrip |
BOOL |
If this input is set to TRUE, an avatar trip event is reset. |
|
i_xRunFwd |
BOOL |
If this input is set to TRUE, the avatar forward switch is closed. |
|
i_xRunRev |
BOOL |
If this input is set to TRUE, the avatar reverse switch is closed. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xActive |
BOOL |
If the function block is active, this output is set to TRUE. |
|
q_xError |
BOOL |
If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg. |
|
q_etResult |
ET_Result |
Provides diagnostic and status information as a numeric value. |
|
q_sResultMsg |
STRING[30] |
Provides additional diagnostic and status information as a text message. |
|
q_xReady |
BOOL |
Indicates TRUE if the avatar is ready to receive commands. |
|
q_xUpstreamVltg1 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the first device is present (circuit breaker closed). |
|
q_xUpstreamVltg2 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the second device is present. |
|
q_xRunFwd |
BOOL |
If this output is set to TRUE, the avatar forward switch is closed. |
|
q_xRunRev |
BOOL |
If this output is set to TRUE, the avatar reverse switch is closed. |
|
q_xLoadStarting |
BOOL |
If this output is set to TRUE, the motor is in start phase. |
|
q_xLoadRunning |
BOOL |
If this output is set to TRUE, a Run or Close command has been executed and current is flowing in the poles (equivalent to motor running but also for non-motor avatars). |
|
q_xBypass |
BOOL |
Indicates the bypass command status. |
|
q_xLocalFwd |
BOOL |
Indicates the local command forward status. |
|
q_xLocalRev |
BOOL |
Indicates the local command reverse status. |
|
q_iPvI0 |
INT |
Indicates the process variables input 0. |
|
q_iPvI1 |
INT |
Indicates the process variables input 1. |
|
q_iPvI2 |
INT |
Indicates the process variables input 2. |
|
q_iPvI3 |
INT |
Indicates the process variables input 3. |
|
q_iPvI4 |
INT |
Indicates the process variables input 4. |
|
q_xPvSwitch0 |
BOOL |
Indicates the process variables switch 0. |
|
q_xPvSwitch1 |
BOOL |
Indicates the process variables switch 1. |
|
q_xPvSwitch2 |
BOOL |
Indicates the process variables switch 2. |
|
q_xPvSwitch3 |
BOOL |
Indicates the process variables switch 3. |
|
q_xPvSwitch4 |
BOOL |
Indicates the process variables switch 4. |
|
q_udiAvgIRMS |
UDINT |
Indicates the lifetime average current measured by the device. (Unit: mA) |
|
q_xAlarm |
BOOL |
If this output is set to TRUE, a protection event has been detected by the avatar. |
|
q_xTripped |
BOOL |
If this output is set to TRUE, a protection trip event has been detected by the avatar. |
|
q_xReadyToReset |
BOOL |
If this output is set to TRUE, the avatar meets the trip reset conditions and can be reset with a trip reset command. |
|
q_xAssetAlarm |
BOOL |
If this output is set to TRUE, a power device or Safety Interface Module within the avatar has reached or exceeded 90% of the rated number of operations (per avatar parameter). |