The function block MotorTwoSpeedsTwoDirectionsSILStopWCat3and4 is used to manage a two-speed motor in two directions (forward and reverse), with stop category 0 or stop category 1, Wiring category 3 and category 4.
Input |
Data type |
Description |
---|---|---|
iq_TeSysIslandRef |
FB_TeSys_island |
Reference to the TeSys island device. |
i_sAvatarName |
STRING(GPL.Gc_uiLengthOfAvatarName) |
Reference to the avatar defined in the TeSys island configuration. |
i_xEnable |
BOOL |
A rising edge at the input i_xEnable starts the cyclic data exchange between the function block and the selected avatar. As long as i_xEnable is TRUE, the cyclic data is exchanged at every controller cycle. A falling edge at the input i_xEnable stops the data exchange. Refer to Behavior of the Function Blocks with the Input i_xEnable. |
i_xResetTrip |
BOOL |
If this input is set to TRUE, an avatar trip event is reset. |
i_xRunFwdLow |
BOOL |
If this input is set to TRUE, the motor starts in forward direction in low speed. |
i_xRunFwdHigh |
BOOL |
If this input is set to TRUE, the motor starts in forward direction in high speed. |
i_xRunRevLow |
BOOL |
If this input is set to TRUE, the motor starts in reverse direction in low speed. |
i_xRunRevHigh |
BOOL |
If this input is set to TRUE, the motor starts in reverse direction in high speed. |
Output |
Data type |
Description |
---|---|---|
q_xActive |
BOOL |
If the function block is active, this output is set to TRUE. |
q_xError |
BOOL |
If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg. |
q_etResult |
ET_Result |
Provides diagnostic and status information as a numeric value. |
q_sResultMsg |
STRING[30] |
Provides additional diagnostic and status information as a text message. |
q_xReady |
BOOL |
Indicates TRUE if the avatar is ready to receive commands. |
q_xUpstreamVltg1 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the first device is present (circuit breaker closed). |
q_xUpstreamVltg2 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the second device is present. |
q_xUpstreamVltg3 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the third device is present. |
q_xUpstreamVltg4 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the fourth device is present. |
q_xRunFwdLow |
BOOL |
If this output is set to TRUE, the motor is running forward in low speed. |
q_xRunFwdHigh |
BOOL |
If this output is set to TRUE, the motor is running forward in high speed. |
q_xRunRevLow |
BOOL |
If this output is set to TRUE, the motor is running reverse in low speed. |
q_xRunRevHigh |
BOOL |
If this output is set to TRUE, the motor is running reverse in high speed. |
q_xLoadStarting |
BOOL |
If this output is set to TRUE, the motor is in start phase. |
q_xLoadRunning |
BOOL |
If this output is set to TRUE, a Run or Close command has been executed and current is flowing in the poles (equivalent to motor running but also for non-motor avatars). |
q_udiAvgIRMS |
UDINT |
Indicates the lifetime average current measured by the device. (Unit: mA) |
q_xAlarm |
BOOL |
If this output is set to TRUE, a protection event has been detected by the avatar. |
q_xTripped |
BOOL |
If this output is set to TRUE, a protection trip event has been detected by the avatar. |
q_xReadyToReset |
BOOL |
If this output is set to TRUE, the avatar meets the trip reset conditions and can be reset with a trip reset command. |
q_xAssetAlarm |
BOOL |
If this output is set to TRUE, a power device or Safety Interface Module within the avatar has reached or exceeded 90% of the rated number of operations (per avatar parameter). |