This method is used for asynchronous creating and writing of JSON-formatted data. The execution can take several cycles. Prerequisite is that the data has been parsed successfully. Refer to Parse (Method). While writing is in progress, no further methods or properties of the function block can be processed.
The global parameter GPL.Gc_udiJsonMaxNumOfBytesPerCycle specifies the number of bytes processed in one cycle.
The writing is completed if one of the outputs q_xDone or q_xError indicates TRUE. You must cyclically call the method while the output q_xBusy is TRUE.
The diagnostic outputs indicate if the execution has been processed successfully. If there is a detected error refer to the properties Result and ResultMsg for details.
|
Input |
Data type |
Description |
|---|---|---|
|
i_anyBufferToWrite |
ANY |
Buffer allocated in the application. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xBusy |
BOOL |
If this output is set to TRUE, the method execution is in progress. |
|
q_xDone |
BOOL |
If this output is set to TRUE, the method execution has been completed successfully. |
|
q_xError |
BOOL |
If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg. |
The following example indicates how to implement a parse process, a modification of one value out of the parsed JSON-formatted string, and an asynchronous writing:
PROGRAM SR_Main_Async
VAR
iState : INT;
xWriteModifiedJsonString : BOOL;
sCountry : STRING := 'Deutschland';
sJsonString : STRING[500] := '{"Library": "FileFormatUtility","Namespace": "FFU","Forward Compatible": true,"Supported Formats": ["JSON", "XML", "CSV"],"Company": "Schneider Electric","Address":{"Street": "Schneiderplatz","House Number": 1,"Postal Code": "97828","City": "Marktheidenfeld","Country": "Germany"}}'
fbJsonUtilities : FFU.FB_JsonUtilities;
xBusy : BOOL;
etResult : FFU.ET_Result;
sResultMsg : STRING;
END_VAR
CASE iState OF
0:
IF xWriteModifiedJsonString THEN
xWriteModifiedJsonString := FALSE;
//Parse JSON formatted string
IF NOT (fbJsonUtilities.Parse(i_anyDataToParse := sJsonString, i_sJPath := '')) THEN
//Error handling for failed Parse process.
etResult := fbJsonUtilities.Result;
sResultMsg := fbJsonUtilities.ResultMsg
RETURN;
END_IF
//Select element containing requested value
IF NOT (fbJsonUtilities.Select(i_sJPath := '.Address.Country')) THEN
//Error handling for failed Parse process.
etResult := fbJsonUtilities.Result;
sResultMsg := fbJsonUtilities.ResultMsg
RETURN;
END_IF
//Modify value of item
IF NOT ((fbJsonUtilities.ModifyValueTypeOfSelected(i_anyValue := sCountry)) THEN
//Error handling for failed Modify process.
etResult := fbJsonUtilities.Result;
sResultMsg := fbJsonUtilities.ResultMsg
RETURN;
END_IF
iState := 10;
END_IF
10:
//Write modified JSON formatted string
(fbJsonUtilities.WriteAsync(i_anyBufferToWrite := sJsonString, q_xBusy => xBusy);
IF NOT xBusy THEN
IF fbJsonUtilities.Error THEN
//Error handling for failed Write process.
etResult := fbJsonUtilities.Result;
sResultMsg := fbJsonUtilities.ResultMsg
END_IF
iState :=0;
END_IF
END_CASE