Installation Procedure

Installing to the Panel

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

oRemove all power from the device before removing any covers or elements of the system, and prior to installing or removing any accessories, hardware, or cables.

oUnplug the power cable from both this product and the power supply.

oAlways use a properly rated voltage sensing device to confirm power is off.

oReplace and secure all covers or elements of the system before applying power to this product.

Failure to follow these instructions will result in death or serious injury.

Caution_Color.gifCAUTION

SPRING LOADED MECHANISM

Do not release the spring clip mechanism near your face.

Failure to follow these instructions can result in injury or equipment damage.

NOTICE

EQUIPMENT DAMAGE

Keep this product stabilized in the panel-cut while you are installing or removing the spring clips.

Failure to follow these instructions can result in equipment damage.

Step

Action

1

Place this product on a clean and level surface with the screen facing down.

2

Check that this product’s gasket is seated securely into the bezel’s groove, which runs around the perimeter of the display frame.

NOTE: Always use the installation gasket, since it absorbs vibration in addition to repelling water. For the procedure on replacing the installation gasket, refer to Replacing the Installation Gasket.

3

Based on this product's panel cutout dimensions, open a mount hole on the panel and attach this product to the panel from the front side.

G-SE-0049701.1.gif-high.gif

 

 

4

Press the spring clip hooks into the insertion slots on this product.

Adjust the spring clips for the panel thickness by turning it over:

oPosition 1

1.5 mm (0.059 in) ≤ panel thickness ≤ 4 mm (0.157 in).

oPosition 2

4 mm (0.157 in) ≤ panel thickness ≤ 6 mm (0.236 in).

G-SE-0048229.1.gif-high.gif

 

 

Side of the spring clip

1 Hook for position 1

2 Hook for position 2

5

Lock the spring clips by simultaneously pressing the top and bottom of the clip.

G-SE-0049702.1.gif-high.gif

 

1   Spring clip

2   Click

Number of spring clips

HMIGK2310

oTop - 2, Bottom - 2, Right - 3, Left - 3

HMIGK5310

oTop - 3, Bottom - 3, Right - 3, Left - 3

Removing from the Panel

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

oRemove all power from the device before removing any covers or elements of the system, and prior to installing or removing any accessories, hardware, or cables.

oUnplug the power cable from both this product and the power supply.

oAlways use a properly rated voltage sensing device to confirm power is off.

oReplace and secure all covers or elements of the system before applying power to this product.

Failure to follow these instructions will result in death or serious injury.

NOTICE

EQUIPMENT DAMAGE

Keep this product stabilized in the panel-cut while you are installing or removing the spring clips.

Failure to follow these instructions can result in equipment damage.

Step

Action

1

Remove the spring clips. First unlock the clips by pressing on the back of the clip until you hear a click.

G-SE-0049703.1.gif-high.gif

 

1   Click

2

Remove this product slowly from the panel.

Caution_Color.gifCAUTION

RISK OF INJURY

Do not drop this product when you remove it from the panel.

oHold this product in place after removing the spring clips.

oUse both hands.

oWhile pushing on the projection, be careful not to hurt your fingers.

Failure to follow these instructions can result in injury or equipment damage.