Smart Display

HMIDT542

Side

HMIDT542

Front

G-SE-0026696.1.gif-high.gif

 

 

Rear

G-SE-0026697.2.gif-high.gif

 

 

Part

Name

Description

A

Brightness Sensor

Brightness sensor which automatically controls the brightness of the backlight.

B

Front USB Cover

USB (Type A) Interface and USB (mini-B) Interface are located in the Front USB Cover opening.

C

USB (Type A) Interface

Conforms to USB2.0 (Type A) x 1.

Power supply voltage: 5 Vdc ±5%

Maximum current supplied: 500 mA

Maximum transmission distance: 5 m (16.4 ft)

D

USB (mini-B) Interface

Conforms to USB2.0 (mini-B) x 1.

Maximum transmission distance: 5 m (16.4 ft)

E

Status LED

 

F

Power Plug Connector

-

G

Box Module Interface

Interface that connects the Display Module and Box Module.

HMIDT642/HMIDT643

Side

HMIDT642/HMIDT643

Front

G-SE-0026698.1.gif-high.gif

 

 

Rear

G-SE-0026699.2.gif-high.gif

 

 

Part

Name

Description

A

Wireless LAN Antenna

A built-in antenna for wireless LAN (only for HMIDT643).

B

Brightness Sensor

Brightness sensor which automatically controls the brightness of the backlight.

C

Front USB Cover

USB (Type A) Interface and USB (mini-B) Interface are located in the Front USB Cover opening.

D

USB (Type A) Interface

Conforms to USB2.0 (Type A) x 1.

Power supply voltage: 5 Vdc ±5%

Maximum current supplied: 500 mA

Maximum transmission distance: 5 m (16.4 ft)

E

USB (mini-B) Interface

Conforms to USB2.0 (mini-B) x 1.

Maximum transmission distance: 5 m (16.4 ft)

F

Status LED

 

G

Power Plug Connector

-

H

Box Module Interface

Interface that connects the Display Module and Box Module.

HMIDT732

Side

HMIDT732

Front

G-SE-0026700.1.gif-high.gif

 

 

Rear

G-SE-0026701.2.gif-high.gif

 

 

Part

Name

Description

A

Brightness Sensor

Brightness sensor to automatically control the brightness of the backlight.

B

Front USB Cover

USB (Type A) Interface and USB (mini-B) Interface are located in the Front USB Cover opening.

C

USB (Type A) Interface

Conforms to USB2.0 (Type A) x 1.

Power supply voltage: 5 Vdc ±5%

Maximum current supplied: 500 mA

Maximum transmission distance: 5 m (16.4 ft)

D

USB (mini-B) Interface

Conforms to USB2.0 (mini-B) x 1.

Maximum transmission distance: 5 m (16.4 ft)

E

Status LED

 

F

Power Plug Connector

-

G

Box Module Interface

Interface that connects the Display Module and Box Module.

HMIDT752/HMIDT952

NOTE: The figures below show HMIDT952.

Side

HMIDT752/HMIDT952

Front

G-SE-0057655.1.gif-high.gif

 

 

Rear

G-SE-0057656.1.gif-high.gif

 

 

Part

Name

Description

A

Brightness Sensor

Brightness sensor to automatically control the brightness of the backlight.

B

Status LED

 

C

Front USB Cover

USB (Type A) Interface and USB (mini-B) Interface are located in the Front USB Cover opening.

D

USB (mini-B) Interface

Conforms to USB2.0 (mini-B) x 1.

Maximum transmission distance: 5 m (16.4 ft)

E

USB (Type A) Interface

Conforms to USB2.0 (Type A) x 1.

Power supply voltage: 5 Vdc ±5%

Maximum current supplied: 500 mA

Maximum transmission distance: 5 m (16.4 ft)

F

Power Plug Connector

-

G

Box Module Interface

Interface that connects the Display Module and Box Module.