|
|
HMIG2U |
HMIG3U |
HMIG5U/HMIG5U2 |
|
|---|---|---|---|---|
|
Serial Interface COM1 |
Asynchronous Transmission |
RS-232C |
RS-485 (isolation) |
|
|
Data Length |
7 or 8 bits |
|||
|
Stop Bit |
1 or 2 bits |
|||
|
Parity |
None, odd, or even |
|||
|
Data Transmission Speed |
2,400...115,200 bps |
2,400...115,200 bps, 187,500 bps (MPI) |
2,400 (1,200)... 115,200 bps |
|
|
Connector |
D-Sub 9 pin (plug) |
Modular jack (RJ-45) |
||
|
Serial Interface COM2 |
Asynchronous Transmission |
RS-485 |
RS-232C/422/485 |
|
|
Data Length |
7 or 8 bits |
|||
|
Stop Bit |
1 or 2 bits |
|||
|
Parity |
None, odd, or even |
|||
|
Data Transmission Speed |
2,400...115,200 bps, 187,500 bps (MPI) |
2,400 (1,200)... 115,200 bps |
||
|
Connector |
Modular jack (RJ-45) |
D-Sub 9 pin (plug) |
||
|
USB (Type A) Interface |
Connector |
USB 2.0 (Type A) x 2 |
USB 2.0 (Type A) x 3 |
|
|
Power Supply Voltage |
5 Vdc ±5% |
|||
|
Maximum Current Supplied |
500 mA/port |
500 mA/port, 1 A total for 3 ports |
||
|
Maximum Transmission Distance |
5 m (16.4 ft) |
|||
|
USB (mini-B) Interface |
Connector |
USB 2.0 (mini-B) x 1 |
||
|
Maximum Transmission Distance |
5 m (16.4 ft) |
|||
|
Ethernet Interface |
Standard |
IEEE802.3i/IEEE802.3u, 10BASE-T/ 100BASE-TX |
IEEE802.3i/IEEE802.3u/IEEE802.3ab, 10BASE-T/ 100BASE-TX/ 1000BASE-T*1 |
|
|
Connector |
Modular jack (RJ-45) x 2 |
|||
|
SD Card Interface |
SD Card |
SD Card Slot (Storage) x 1 |
SD Card Slot (System) x 1 SD Card Slot (Storage) x 1 |
SD Card Slot (Storage) x 1 |
|
CFast Card Interface |
CFast Card |
- |
- |
CFast Card Slot (System) x 1 CFast Card Slot (Storage) x 1 |
|
Expansion Unit Interface |
Expansion Unit |
- |
Fieldbus Unit x 1 |
|
|
Video Interface |
DVI-D |
- |
- |
DVI-D OUT |
|
Connector |
DVI-D 24 pin (socket) x 1 |
|||
|
Resolution |
HMIG5U: Up to 1,024 x 768 pixels (XGA) HMIG5U2: Up to 1,920 x 1,200 pixels (WUXGA, VESA compatible) |
|||
|
Sound Input Interface |
Sound Input |
- |
- |
MIC or LINE input |
|
Connector |
MINI-JACK Ø3.5 x 1 |
|||
|
Sound Output Interface |
Speaker Output |
- |
300 mW or more (Rated load: 8 Ω, Frequency: 1 kHz) |
|
|
LINE Output |
1.4 Vp-p (Rated load: 10 kΩ) |
4.0 Vp-p (Rated load: 10 kΩ) |
||
|
Connector |
2-piece terminal block (AUX) x 1 |
|||
|
AUX Output Interface |
AUX Output |
- |
Alarm Output/Buzzer Output |
|
|
Rated Voltage |
24 Vdc |
|||
|
Rated Current |
50 mA |
|||
|
Connector |
2-piece terminal block (AUX) x 1 |
|||
*1 For 1000BASE-T communication, use twisted pair Ethernet cables with a rating of category 5e or higher.
|
|
Smart Display |
||
|---|---|---|---|
|
USB (Type A) Interface |
Connector |
USB 2.0 (Type A) x 1 |
|
|
Power Supply Voltage |
5 Vdc ±5% |
||
|
Maximum Current Supplied |
500 mA |
||
|
Maximum Transmission Distance |
5 m (16.4 ft) |
||
|
USB (mini-B) Interface |
Connector |
USB 2.0 (mini-B) x 1 |
|
|
Maximum Transmission Distance |
5 m (16.4 ft) |
||
|
Wireless LAN Interface*1 |
Standards |
IEEE802.11b/IEEE802.11g/IEEE802.11n |
|
|
Frequency Bandwidth |
2.4 GHz |
||
|
Channel Bandwidth |
20 MHz |
||
|
Channel |
Access Point mode*2: 1...11 ch Client mode *3: |
||
|
oNorth America US: 1...11 ch oEurope EU: 1...13 ch oChina CN: 1...13 ch |
oJapan JP: 1...13 ch oKorea KR: 1...13 ch oTaiwan TW: 1...11 ch |
||
|
Transmission Speed |
IEEE802.11b: max 11 Mbps IEEE802.11g: max 54 Mbps IEEE802.11n: max 72.2 Mbps |
||
|
Transmission Distance*4 |
Distance varies depending on application software and surrounding environment |
||
|
Action Mode |
Client mode/Access Point mode |
||
|
Communication Mode |
Infrastructure |
||
|
Network Authentication |
Open, WPA-Personal, WPA2-Personal |
||
|
Data Encryption |
WEP (128 bit) (Open)*5, AUTO/TKIP (WPA-Personal), AES (WPA2-Personal) |
||
|
Maximum Client Connections |
10*6 |
||
|
Antenna |
Built into the bezel |
||
*1 Only for HMIDT643
*2 In Access Point mode, IEEE802.11d is not supported.
*3 Based on the country information regarding surrounding Access Point. If the surrounding access points do not support IEEE802.11d, channels are limited, from 1 to 11 ch.
*4 You can connect only from the front of the display. The connection angle and distance depend on your operating environment, applications in use, and target communication devices. Conduct an operation test, including directivity, in the operating environment before use.
*5 In Access Point mode, WEP is not supported.
*6 Request for the eleventh connection will be denied. The maximum number of connections you can have with reasonable communication performance depends on the operating environment, applications in use, and target communication devices. Conduct an operation test, including the number of connections, in the operating environment before use.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
oDo not use wireless communication to control machinery. oWireless communication system design must take into account the possibility of communication interference. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |