Backup clock data uses a Supercapacitor (electric double-layer capacitor) for power. When the voltage from the Supercapacitor is low, clock data is lost*1 when this product is turned OFF. The average period for backup is as follows:
Initial: approximately 100 days
After 5 years: approximately 30 days (when used with an ambient temperature of 25 °C [77 °F])
*1 If clock data is lost, a clock data error message appears when starting up this product. When this happens, please set up the clock again. Refer to your screen editing software manual on how to set up the clock.
By connecting the optional backup battery (Part Number HMIZGBAT) for clock data backup, you can maintain a backup period of up to 5 years or more (when used with an ambient temperature of 25 °C [77 °F]). However, as the battery expires after 5 years, we recommend regularly changing the battery every 5 years.
NOTE:
oBecause the battery for clock data backup is a lithium battery, its performance degrades based on the temperature. As a result, when the battery's ambient temperature is higher, the backup period is shorter.
Battery ambient temperature 40 °C (104 °F): 5 years or more
Battery ambient temperature 50 °C (122 °F): 4.1 years or more
Battery ambient temperature 60 °C (140 °F): 1.5 years
When the voltage of the Supercapacitor drops at the same time as the voltage in the Battery for Memory Backup, clock data is lost when power is disconnected. If the clock data error message appears while the Battery for Memory Backup is connected, the Battery for Memory Backup is low and requires replacement.
Step |
Action |
---|---|
1 |
Disconnect the power supply from this product. |
2 |
Touch the housing or ground connection to discharge any electrostatic charge from your body. |
3 |
Place the Box Module on a flat, level surface, with the front side pointing up. |
4 |
Open the Expansion Unit Interface Cover on the Box Module. ![]()
1 Expansion Unit Interface Cover 2 Box Module 3 Safety alert symbol (see the safety messages stated on this page and on the previous page) |
5 |
If the Battery for Memory Backup is already installed, slide the Battery for Memory Backup in the direction of the arrow as illustrated. Unplug the cable from the connector. ![]()
1 Connector 2 Battery |
6 |
Insert a new Battery for Memory Backup and the connector all the way. Either side of the battery can face top or bottom. ![]()
1 Connector 2 Battery |
7 |
Close the Expansion Unit Interface Cover. NOTE: Make sure the cable is inserted completely inside the enclosure. Otherwise, you can damage the cable when you close the cover. |
8 |
Reconnect the power supply to this product. NOTE: After reconnecting the power supply, set up the clock again. Refer to your screen editing software manual on how to set up the clock. |