Ambient conditions for control cabinet devices:
Procedure |
Parameter |
Value |
Basis |
---|---|---|---|
Operation |
Class 3K3 |
IEC/EN 60721-3-3 |
|
Ingress protection rating of the housing |
IP20 with installed connectors, and, for LXM62LT, with installed wires. |
||
Supplemental ingress protection rating of installed product |
IP54 |
||
Pollution degree |
2 |
||
Ambient temperature |
+5...+55 °C (+41...131 °F) |
||
|
+40...+55 °C (+104...+131 °F) (starting +40 °C (+104 °F): -2% per K by INC and ISC) (INC = nominal current; ISC = peak current) |
||
Relative humidity |
5...85% |
||
|
No |
||
|
No |
||
|
No |
||
Class 3M4 |
|||
Shock |
100 m/s2 |
||
Vibration |
10 m/s2 |
||
Transport |
Class 2K3 |
IEC/EN 60721-3-2 |
|
Ambient temperature |
-25...+70 °C (-13...+158 °F) |
||
Relative humidity |
5...95% |
||
|
No |
||
|
No |
||
|
No |
||
Class 2M2 |
|||
Shock |
300 m/s2 |
||
Vibration |
10 m/s2 |
||
Long-term storage in transport packaging |
Class 1K3 |
IEC/EN 60721-3-1 |
|
Ambient temperature |
-25...+55 °C (-13...+131 °F) |
||
Relative humidity |
5...95% |
||
|
No |
||
|
No |
||
|
No |
The installation altitude is defined as height above sea level.
Characteristic |
Value |
---|---|
Installation altitude without power reduction |
<1000 m (<3281 ft) |
Installation altitude while complying with the following conditions:
|
1000...2000 m (3281...6562 ft.) |
Installation altitude above sea level when complying with the following conditions:
|
2000...3000 m (6562...9843 ft.) |