|
Designation |
Parameter |
Value |
||||
|---|---|---|---|---|---|---|
|
Product configuration |
Item name |
LXM62DU60C LXM62DU60E LXM62DU60G |
LXM62DD15C LXM62DD15E LXM62DD15G |
LXM62DD27C LXM62DD27E LXM62DD27G |
LXM62DD45C LXM62DD45E LXM62DD45G |
LXM62DC13C LXM62DC13E LXM62DC13G |
|
Power supply |
Control voltage (without holding brake) Maximum current consumption |
24 Vdc (-20...+25%) |
||||
|
1.1 A |
1.1 A |
1.1 A |
1.1 A |
1.5 A |
||
|
Control voltage (with holding brake) Maximum current consumption |
24 Vdc (0...+6%) |
|||||
|
2.5 A |
2.5 A |
2.5 A |
3.5 A |
3.9 A |
||
|
DC bus voltage |
250...700 Vdc |
|||||
|
DC bus continuous current |
1.8 A |
4.6 A |
8.2 A |
18.3 A |
45.7 A |
|
|
DC bus peak current |
5.5 A |
13.7 A |
24.7 A |
41.1 A |
119.0 A |
|
|
DC bus capacitance |
110 µF |
110 µF |
110 µF |
220 µF |
250 µF |
|
|
Overvoltage |
900 Vdc |
|||||
|
Motor connection |
Rated current (4 kHz) |
|||||
|
2.0 Aeff |
5.0 Aeff |
9.0 Aeff |
20.0 Aeff |
50.0 Aeff |
|
|
1.4 Aeff |
3.5 Aeff |
6.3 Aeff |
13.7 Aeff |
35.0 Aeff |
|
|
Peak current 10 s (4 kHz) at 55 °C (140 °F) |
6.0 Aeff |
15.0 Aeff |
27.0 Aeff |
45.0 Aeff |
130.0 Aeff (HW Rev. 02) |
|
|
Continuous output power (4 kHz, 400 V mains voltage) |
||||||
|
0.95 kW |
2.4 kW |
4.3 kW |
9.6 kW |
24.7 kW |
|
|
Overload protection |
Yes |
|||||
|
Short-circuit protection |
Yes, IEC 60364-4-41/AMD1:-, Clause 411 |
|||||
|
Output voltage range |
3 Vac~ 0...480 Vac |
|||||
|
Output frequency range |
0...599 Hz |
|||||
|
Motor connection |
Rated current (8 kHz) |
|||||
|
2.0 Aeff |
5.0 Aeff |
7.0 Aeff |
15.0 Aeff |
50.0 Aeff |
|
|
1.4 Aeff |
3.5 Aeff |
5.0 Aeff |
8.9 Aeff |
30.0 Aeff |
|
|
Peak current 10 s (8 kHz) at 55 °C (140 °F) |
6.0 Aeff |
15.0 Aeff |
27.0 Aeff |
45.0 Aeff |
100.0 Aeff (HW Rev. 02) |
|
|
Continuous output power (8 kHz, 400 V mains voltage) |
||||||
|
0.95 kW |
2.4 kW |
3.4 kW |
7.2 kW |
24.7 kW |
|
|
Overload protection |
Yes |
|||||
|
Short-circuit protection |
Yes, IEC 60364-4-41/AMD1:-, Clause 411 |
|||||
|
Output voltage range |
3 Vac~ 0...480 Vac |
|||||
|
Output frequency range |
0...599 Hz |
|||||
|
Motor connection |
Rated current (16 kHz) |
|||||
|
1.2 Aeff |
3.5 Aeff |
4.0 Aeff |
8.0 Aeff |
30.0 Aeff |
|
|
0.8 Aeff |
2.6 Aeff |
2.9 Aeff |
4.9 Aeff |
20.0 Aeff |
|
|
Peak current 10 s (16 kHz) at 55 °C (140 °F) |
6.0 Aeff |
15.0 Aeff |
27.0 Aeff |
45.0 Aeff |
60.0 Aeff (HW Rev. 02) |
|
|
Continuous output power (16 kHz, 400 V mains voltage) |
||||||
|
0.6 kW |
1.7 kW |
2.0 kW |
3.8 kW |
16.8 kW |
|
|
Overload protection |
Yes |
|||||
|
Short-circuit protection |
Yes, IEC 60364-4-41/AMD1:-, Clause 411 |
|||||
|
Output voltage range |
3 Vac~ 0...480 Vac |
|||||
|
Output frequency range |
0...599 Hz |
|||||
|
Motor connection |
Maximum length of the motor cable |
75 m (246.06 ft) |
||||
|
Power loss |
Electronics power supply |
18 W |
||||
|
Current-dependent power loss |
Power stage (4 kHz) |
6.6 W/A |
||||
|
Power stage (8 kHz) |
8.5 W/A |
|||||
|
Power stage (16 kHz) |
14.9 W/A |
|||||
|
Interface |
Sercos |
Integrated |
||||
|
Encoder interface CN7/CN9 |
Power supply |
10 Vdc (-10...+10%), maximum 150 mA, short-circuit protection |
||||
|
Differential analog input (sine and cosine signal) |
Input voltage: 0.8...1.1 VPP |
|||||
|
Offset: 2.5 Vdc (-10...+10%) |
||||||
|
Terminating resistor: 130 Ω |
||||||
|
SinCos periods per second
|
||||||
|
Cutoff frequency: Maximum 100.000 SinCos periods / second (maximum 100 kHz) |
||||||
|
Communication |
RS-485 interface |
|||||
|
Digital inputs/outputs |
DIO supply |
Voltage UDIO: 24 Vdc (-20...+25%) |
||||
|
Maximum current consumption: 1.2 A |
||||||
|
Digital inputs A_DI3, A_DI4 |
Inputs with switching level type 1 according to EN 61131-2 |
|||||
|
Low level: -3...5 Vdc |
||||||
|
High level: 15...30 Vdc |
||||||
|
Filter time constant normal inputs: 1 ms/5 ms (configurable) |
||||||
|
Digital inputs or Touchprobe inputs A_DI1, A_DI2 |
Inputs with switching level type 1 according to EN 61131-2 |
|||||
|
Low level: -3...5 Vdc |
||||||
|
High level: 15...30 Vdc |
||||||
|
Filter time constant normal inputs: 1 ms/5 ms (configurable) |
||||||
|
Filter time constant for Touchprobe inputs: 100 µs |
||||||
|
Digital inputs or digital outputs A_DI5, A_DI6 |
Inputs/outputs (bidirectional) with switching level type 1 according to EN 61131-2 |
|||||
|
Inputs: Low level: -3...5 Vdc High level: 15...30 Vdc Filter time constant normal inputs: 1 ms/5 ms (configurable) |
||||||
|
Outputs: High level: (UDIO - 3 V) < Uout < UDIO Maximum output current per output: 500 mA resistive |
||||||
|
Inverter Enable |
Maximum current consumption |
30 mA |
||||
|
Inputs |
Number: 1 |
|||||
|
STO active: -3 V ≤ UIE ≤ 5 V |
||||||
|
Power stage active: 18 V ≤ UIE ≤ 30 V |
||||||
|
Maximum downtime 500 µs at UIE > 20 V and dynamic activation |
||||||
|
Maximum switching frequency of input signal: maximum 1 Hz |
||||||
|
Maximum potential difference between IE- and PE |
15 V |
|||||
|
Ventilation |
- |
Internal fan |
||||
|
Radio interference level |
- |
C3 (C2 with additional filter measures) |
||||
|
Protective class |
Class |
I (IEC 61800-5-1) |
||||
|
Overvoltage category |
- |
III (IEC 61800-5-1) |
||||
|
Pollution degree |
- |
2 (IEC 61800-5-1) |
||||
|
Motor brake |
Output voltage |
Control voltage minus 0.8 Vdc |
||||
|
Output current |
1.2 A (maximum) |
2.2 A (maximum) |
||||
|
Inductance |
1.0 H (maximum) |
1.5 H (maximum) |
||||
|
Energy inductive load |
1.2 J (maximum) |
4.5 J (maximum) |
||||
|
Overload protection |
Yes |
|||||
|
Short-circuit protection |
Yes |
|||||
|
Motor temperature |
Sensor Input |
PTC, KTY |
||||
|
Sensorless |
Encoder temperature with thermal model. No thermal memory retention after reset of device. |
|||||
|
Motor temperature sensor |
- |
Maximum voltage: 5 V Maximum current: 2.5 mA |
||||
|
Weight |
Weight (without packaging) |
3 kg (6.6 lbs) |
6.8 kg (14.9 lbs) |
|||
|
Weight (with packaging) |
3.91 kg (8.62 lbs) |
7.8 kg (17.2 lbs) |
||||
|
NOTE:
|
||||||