The display of the Lexium 62 Servo Drives consists of multi-color LED indicators that are used to display status information.
1 LED indicator for axis A
2 LED indicator for axis B (double servo drives only)
3 LED indicator for the status of the Sercos III communication port 1
4 LED indicator for the Sercos III communication
5 LED indicator for the status of the Sercos III communication port 2
|
LED indicator color / status |
Description |
Instructions / information for the user |
|---|---|---|
|
Off |
Device is not energized or is otherwise inoperable. |
|
|
Flashing slowly green (2 Hz, 250 ms) |
Initialization of the device (firmware boot process, compatibility verification of the hardware, updating the firmware) |
|
|
Flashing green (4 Hz, 125 ms) |
Identification of the device |
|
|
Steady green |
Device has been initialized and waits for the configuration. |
|
|
Steady red |
A non-recoverable error has been detected requiring user intervention:
|
|
|
Flashing slowly red (2 Hz, 250 ms) |
A general error has been detected. |
|
|
LED indicator color / status |
Description |
Instructions / information for the user |
|---|---|---|
|
Off |
Possible causes:
|
|
|
Steady orange |
Cable connected, no Sercos communication |
– |
|
Steady green |
Cable connected, active Sercos communication |
– |
|
LED indicator color / status |
Description |
Instructions / information for the user |
|---|---|---|
|
Off |
Possible causes:
|
|
|
Steady green |
Active Sercos connection without an error detected in the CP4. |
– |
|
Flashing green (4 Hz, 125 ms) |
The device is in loopback mode. Loopback describes the situation in which the Sercos telegrams have to be sent back on the same port on which they were received. Possible causes:
|
Workaround:
Reset condition:
NOTE: If during phase CP1 a line topology or ring break was detected (device in loopback mode), the LED indicator condition does not change.
|
|
Steady red |
Sercos diagnostic class 1 (DC1) error has been detected on port 1 and/or port 2. |
Reset condition:
|
|
Flashing red / green (4 Hz, 125 ms) |
Communication error has been detected. Possible causes:
|
Reset condition:
|
|
Steady orange |
The device is in a communications phase CP0 up to and including CP3. Sercos telegrams are received. |
– |
|
Flashing orange (4 Hz, 125 ms) |
Device identification |
NOTE: The identified device is also displayed by the axis state LED indicator on the drive.
|
Communication phase is CP0: Steady orange
Communication phase is CP1: One brief green flash followed by steady orange
Communication phase is CP2: Two brief green flashes followed by steady orange
Communication phase is CP3: Three brief green flashes followed by steady orange