Wiring

Encoder Cable

Connection of D-Sub 9-pin male connectors at the encoder cable (user furnished):

1 D-Sub 9-pin male connector at the encoder cable

2 Encoder connector

Cable configuration of encoder cable

1 Encoder connector

2 D-Sub 9-pin male connector at the encoder cable

3 Metal housing

Maximum encoder cable length

Connection cross section [mm2] / [AWG]

Current consumption [A]

Maximum encoder cable length [m] / [ft]

0.5 / 20

0.05

58 / 190.3

0.07

41 / 134.5

0.10

29 / 95.1

0.12

24 / 78.7

0.18

16 / 52.5

0.24

12 / 39.4