External Shield Connection on the Drive Module LXM62DC13

Presentation

1 Encoder cables

2 Ground clamp

3 Braided shield of cable

4 Motor cables

5 Bolt on the shield plate

6 Strain relief via cable ties

7 Bolt on drive module

(1) Braided shield protrusion (at least 5 mm/0.2 in)

Procedure

To mount the shield plate and to attach the motor/encoder cable, proceed as follows:

Step

Action

1

Release and remove the screw-nuts M5 on the bolts (7).

2

Fix the shield plate on the bottom side of the drive module, so that the bolts (7) are in the corresponding holes of the shielding.

3

Tighten the bolts (7) on the shield plate with the screw nuts M5 (tightening torque: 2.5 Nm / 22 lbf in).

4

Connect the motor supply cable (4) to the shield plate so that the end of the cable sheathing is located in the range of the bolt (5).

5

Place both ground clamps (2) over the cable sheathing so that the bolts (5) are located in the holes of the ground clamps.

  • Use the larger ground clamps ESE23 for motor supply cables with a cable cross section of 10 mm2.

  • Use the smaller ground clamps ESE19 for motor supply cables with a cable cross section of 4 mm2.

6

Loosely fix the motor supply cable with both screw-nuts M8 above the two ground clamps (2).

Result: The motor supply cable can still be moved underneath the ground clamps.

7

Finally position the motor supply cable, so that the cable sheathing has a protrusion F to the ground clamp (2) of at least 5 mm (0.2 in.) and the braided shield of the cable (3) is positioned below the first ground clamp (2).

8

Tighten the motor supply cable with both screw nuts M8 above the two ground clamps (2) (tightening torque: 6 Nm / 53.10 lbf in).

9

Connect the encoder cable (1) to the shield plate and relief the strain by using cable ties (6).

NOTE: The external shield plate including the ground clamps, M5/M8 screw-nuts and the cable ties are included in the accessory kit "CSD-Kit-LXM62DC13SD".