For configuring and coding the cables, use the appropriate connector kit supplied with the device.
Accessory part |
Number |
Connection designation |
---|---|---|
Connector ready |
1 |
CN4 |
Connector 24 V-In |
1 |
CN5 |
Connector AC-In |
1 |
CN6 |
Connector DC bus |
1 |
CN7 |
Sercos cable 130 mm (5.11 in) |
1 |
– |
Accessory part |
Drive reference |
Number |
Connection designation |
---|---|---|---|
Connector digital I/Os |
1 |
CN4 |
|
Connector 24 V I/O supply |
1 |
CN5 |
|
Connector Inverter Enable |
1 |
CN6 |
|
Connector Inverter Enable 2-channel |
1 |
CN11 |
|
Coding tab PC5 for coding the motor connector |
1 |
– |
|
Coding tab FMC for coding the motor connector |
1 |
– |
|
Sercos cable 90 mm (3.54 in) |
LXM62DD LXM62DU |
1 |
– |
Sercos cable 115 mm (4.52 in) |
LXM62DC |
1 |
– |
Sercos cable 130 mm (5.11 in) |
1 |
– |
|
Sercos cable 150 mm (5.90 in) |
1 |
– |
|
Shield plate |
1 |
– |
|
Motor connector |
LXM62DD LXM62DU |
1 |
CN8 |
Motor connector consisting of two separate motor connectors: Motor temperature and holding brake Motor phases |
LXM62DC |
1 1 |
CN8_1 CN8_2 |
Accessory part |
Number |
Connection designation |
---|---|---|
Connector digital I/Os |
2 |
CN4 |
Connector 24 V I/O supply |
1 |
CN5 |
Connector Inverter Enable |
1 |
CN6 |
Connector Inverter Enable 2-channel |
1 |
CN11 |
Motor connectors |
2 |
CN8 / CN10 |
Coding tab PC5 for coding the motor connector |
2 |
– |
Coding tab FMC for coding the motor connector |
2 |
– |
Sercos cable 90 mm (3.54 in) |
1 |
– |
Shield plate |
1 |
– |