Electrical Connections for the Lexium 62 DC Link Support Module

Overview

Connector

Description

Tightening torque [Nm] / [lbf in]

CN1

Bus Bar Module

2.5 / 22

Protective ground (earth)

3.5 / 30.98

CN1 - Bus Bar Module

The DC bus voltage and the 24 Vdc control voltage are distributed and the protective conductor is connected via the Bus Bar Module.

Pin

Designation

Description

1

Protective earth (ground)

2

DC-

DC bus voltage -

3

DC+

DC bus voltage +

4

24 V

Supply voltage +

5

0 V

Supply voltage -