Electrical Connections for the Lexium 62 DC Link Terminal

Overview

Port / Order

Connector

Color

Label

1

PE

Protective earth (ground)

Green/Yellow

2

DC bus connector

Black

DC-

3

DC+

4

24 V connector

Blue

24 V

5

0 V

Overview of the Connection Cross-Sections

Rigid wire

Flexible wire with a cable end (without insulating sleeve)

mm2

10...50

10...35

AWG

8...1

8...2

NOTE: Use copper conductors only.

Tightening Torque

Terminal

Tightening torque [Nm] / [lbf in]

Clamping screw for fixing the terminal to the Bus Bar Module

2.5 / 22

Clamping screw for fixing the wire to the terminal

4.5 / 39.8