Dedicated Features

Bounce Filter

This table shows the maximum counter frequencies determined by the filtering values used to reduce the bounce effect on the input:

Input

Bounce Filter Value (ms)

Maximum Counter Frequency

Expert

Maximum Counter Frequency

Regular

A

B

0.000

200 kHz

1 kHz

0.001

200 kHz

1 kHz

0.002

200 kHz

1 kHz

0.005

100 kHz

1 kHz

0.01

50 kHz

1 kHz

0.05

25 kHz

1 kHz

0.1

5 kHz

1 kHz

0.5

1 kHz

1 kHz

1

500 Hz

500 Hz

5

100 Hz

100 Hz

A is the counting input of the counter.

B is the counting input of the dual phase counter.

 

Dedicated Outputs

Outputs used by the high speed expert functions can only be accessed through the function block. They cannot be read or written directly within the application.

 WARNING
UNINTENDED EQUIPMENT OPERATION
  • Do not use the same function block instance in different program tasks.
  • Do not modify or otherwise change the function block reference (AXIS) while the function block is executing.
Failure to follow these instructions can result in death, serious injury, or equipment damage.