External Event Configuration

Procedure

The following procedure describes how to configure an external event to activate a task:

Step

Action

1

In the Applications tree tab, add a task.

2

Double-click the task node to associate it with to an external event.

3

In the Type dropdown menu, select External.

4

In the External event dropdown menu, select the event to associate to the task (see the list below).

External Events

This table provides a description of the possible external events to associate to a task:

Event Name

Description

I0

Task is activated when the input I0 is set to 1.

I1

Task is activated when the input I1 is set to 1.

I2

Task is activated when the input I2 is set to 1.

I3

Task is activated when the input I3 is set to 1.

I4

Task is activated when the input I4 is set to 1.

I5

Task is activated when the input I5 is set to 1.

I6

Task is activated when the input I6 is set to 1.

I7

Task is activated when the input I7 is set to 1.

HSC0_TH0

Task is activated when the threshold TH0 of the HSC0 is set to 1.

HSC0_TH1

Task is activated when the threshold TH1 of the HSC0 is set to 1.

HSC0_TH2

Task is activated when the threshold TH2 of the HSC0 is set to 1.

HSC0_TH3

Task is activated when the threshold TH3 of the HSC0 is set to 1.

HSC0_STOP

Task is activated when the HSC0.Value is set to 0.

HSC1_TH0

Task is activated when the threshold TH0 of the HSC1 is set to 1.

HSC1_TH1

Task is activated when the threshold TH1 of the HSC1 is set to 1.

HSC1_TH2

Task is activated when the threshold TH2 of the HSC1 is set to 1.

HSC1_TH3

Task is activated when the threshold TH3 of the HSC1 is set to 1.

HSC1_STOP

Task is activated when the HSC1.Value is set to 0.

HSC2_TH0

Task is activated when the threshold TH0 of the HSC2 is set to 1.

HSC2_TH1

Task is activated when the threshold TH1 of the HSC2 is set to 1.

HSC2_TH2

Task is activated when the threshold TH2 of the HSC2 is set to 1.

HSC2_TH3

Task is activated when the threshold TH3 of the HSC2 is set to 1.

HSC2_STOP

Task is activated when the HSC2.Value is set to 0.

HSC3_TH0

Task is activated when the threshold TH0 of the HSC3 is set to 1.

HSC3_TH1

Task is activated when the threshold TH1 of the HSC3 is set to 1.

HSC3_TH2

Task is activated when the threshold TH2 of the HSC3 is set to 1.

HSC3_TH3

Task is activated when the threshold TH3 of the HSC3 is set to 1.

HSC3_STOP

Task is activated when the HSC3.Value is set to 0.

NOTE: The Stop event is only available on HSC Main Single Phase, One-shot mode.