Use this document to:
Install and operate your M241 Logic Controller.
Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.
Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.
Familiarize yourself with the M241 Logic Controller features.
This document has been updated for the release of EcoStruxure™ Machine Expert V2.2.
For product compliance and environmental information (RoHS, REACH, PEP, EOLI, etc.), go to www.se.com/ww/en/work/support/green-premium/.
The characteristics of the products described in this document are intended to match the characteristics that are available on www.se.com. As part of our corporate strategy for constant improvement, we may revise the content over time to enhance clarity and accuracy. If you see a difference between the characteristics in this document and the characteristics on www.se.com, consider www.se.com to contain the latest information.
Title of Documentation |
Reference Number |
---|---|
Modicon M241 Logic Controller - Programming Guide |
|
Modicon TMC4 Cartridges - Hardware Guide |
|
Modicon TM4 Expansion Modules - Hardware Guide |
|
Modicon TM3 Digital I/O Modules - Hardware Guide |
|
Modicon TM3 Analog I/O Modules - Hardware Guide |
|
Modicon TM3 Expert I/O Modules - Hardware Guide |
|
Modicon TM3 Safety Modules - Hardware Guide |
|
Modicon TM3 Transmitter and Receiver Modules - Hardware Guide |
|
Modicon TM3 Bus Coupler - Hardware Guide |
|
Modicon TM5 Fieldbus Interface - Hardware Guide |
|
M241 DC Logic Controller - Instruction Sheet |
|
M241 AC Logic Controller - Instruction Sheet |
To find documents online, visit the Schneider Electric download center (www.se.com/ww/en/download/).
DANGER | |
---|---|
DANGER | |
---|---|
WARNING | |
---|---|
1 For additional information, refer to NEMA ICS 1.1 (latest edition), Safety Guidelines for the Application, Installation, and Maintenance of Solid State Control and to NEMA ICS 7.1 (latest edition), Safety Standards for Construction and Guide for Selection, Installation and Operation of Adjustable-Speed Drive Systems or their equivalent governing your particular location.
WARNING | |
---|---|
The technical terms, terminology, symbols and the corresponding descriptions in the information contained herein, or that appear in or on the products themselves, are generally derived from the terms or definitions of international standards.
In the area of functional safety systems, drives and general automation, this may include, but is not limited to, terms such as safety, safety function, safe state, fault, fault reset, malfunction, failure, error, error message, dangerous, etc.
Among others, these standards include:
Standard |
Description |
---|---|
IEC 61131-2:2007 |
Programmable controllers, part 2: Equipment requirements and tests. |
ISO 13849-1:2023 |
Safety of machinery: Safety related parts of control systems. General principles for design. |
EN 61496-1:2020 |
Safety of machinery: Electro-sensitive protective equipment. Part 1: General requirements and tests. |
ISO 12100:2010 |
Safety of machinery - General principles for design - Risk assessment and risk reduction |
EN 60204-1:2006 |
Safety of machinery - Electrical equipment of machines - Part 1: General requirements |
ISO 14119:2013 |
Safety of machinery - Interlocking devices associated with guards - Principles for design and selection |
ISO 13850:2015 |
Safety of machinery - Emergency stop - Principles for design |
IEC 62061:2021 |
Safety of machinery - Functional safety of safety-related electrical, electronic, and electronic programmable control systems |
IEC 61508-1:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: General requirements. |
IEC 61508-2:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Requirements for electrical/electronic/programmable electronic safety-related systems. |
IEC 61508-3:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Software requirements. |
IEC 61784-3:2021 |
Industrial communication networks - Profiles - Part 3: Functional safety fieldbuses - General rules and profile definitions. |
2006/42/EC |
Machinery Directive |
2014/30/EU |
Electromagnetic Compatibility Directive |
2014/35/EU |
Low Voltage Directive |
In addition, terms used in the present document may tangentially be used as they are derived from other standards such as:
Standard |
Description |
---|---|
IEC 60034 series |
Rotating electrical machines |
IEC 61800 series |
Adjustable speed electrical power drive systems |
IEC 61158 series |
Digital data communications for measurement and control – Fieldbus for use in industrial control systems |
Finally, the term zone of operation may be used in conjunction with the description of specific hazards, and is defined as it is for a hazard zone or danger zone in the Machinery Directive (2006/42/EC) and ISO 12100:2010.
As a responsible, inclusive company, Schneider Electric is constantly updating its communications and products that contain non-inclusive or insensitive terminology. However, despite these efforts, our content may still contain terms that are deemed inappropriate by some customers.