Top Hat Section Rail (DIN rail)

Dimensions of Top Hat Section Rail DIN Rail

You can mount the controller or receiver and their expansions on a 35 mm (1.38 in.) top hat section rail (DIN rail). The DIN rail can be attached to a smooth mounting surface or suspended from an EIA rack or mounted in a NEMA cabinet.

Symmetric Top Hat Section Rails (DIN Rail)

The following illustration and table indicate the references of the top hat section rails (DIN rail) for the wall-mounting range:

Reference

Type

Perforated

Rail Length (B)

NSYSDR50A

A

At each end

450 mm (17.71 in.)

NSYSDR60A

A

At each end

550 mm (21.65 in.)

NSYSDR80A

A

At each end

750 mm (29.52 in.)

NSYSDR100A

A

At each end

950 mm (37.40 in.)

The following illustration and table indicate the references of the symmetric top hat section rails (DIN rail) of 2000 mm (78.74 in.):

Reference

Type

Perforated

Rail Length

NSYSDR200

A

No

2000 mm (78.74 in.)

NSYSDR200D

A

Yes

Double-Profile Top Hat Section Rails (DIN rail)

The following illustration and table indicate the references of the double-profile top hat section rails (DIN rail) of 2000 mm (78.74 in.):

Reference

Type

Perforated

Rail Length

NSYDPR200

No

2000 mm (78.74 in.)

NSYDPR200D

Yes