Updating the firmware is possible by:
Using an SD card with a compatible script file
Using the
Performing a firmware update deletes the application program in the device, including the configuration files, the user management, the user rights, the certificates and the Boot Application in non-volatile memory.
NOTICE | |
---|---|
If you remove power to the device, or there is a power outage or communication interruption during the transfer of the application, your device may become inoperative. If a communication interruption or a power outage occurs, reattempt the transfer. If there is a power outage or communication interruption during a firmware update, or if an invalid firmware is used, your device will become inoperative. In this case, use a valid firmware and reattempt the firmware update.
NOTICE | |
---|---|
The serial line ports of your controller are configured for the Machine Expert protocol by default when new or when you update the controller firmware. The Machine Expert protocol is incompatible with that of other protocols such as Modbus Serial Line. Connecting a new controller to, or updating the firmware of a controller connected to, an active Modbus configured serial line can cause the other devices on the serial line to stop communicating. Make sure that the controller is not connected to an active Modbus serial line network before first downloading a valid application having the concerned port or ports properly configured for the intended protocol.
NOTICE | |
---|---|
Follow these steps to update the firmware by an SD card:
Step |
Action |
---|---|
1 |
Extract the .zip file to the root of the SD card.
NOTE: The SD card folder \sys\cmd\ contains the download script file.
|
2 |
Remove power from the controller. |
3 |
Insert the SD card into the controller. |
4 |
Restore power to the controller.
NOTE: The SD LED (green) is flashing during the operation.
|
5 |
Wait until the end of the download:
|
6 |
Remove the SD card from the controller. Result: The controller restarts automatically with new firmware if the download ended successfully. |
To update the firmware, you must open the
. Click .To execute a complete firmware update of a controller without replacing the Boot application and data, proceed as follows:
Step |
Action |
|
---|---|---|
1 |
On the dialog box, click the controller button.Result: The dialog box opens. |
|
2 |
Select the required connection type and controller and click the button.Result: The image is transmitted from the controller to the computer. After this has been accomplished successfully, you are automatically redirected to the dialog box. |
|
3 |
Click the button and then .Result: The dialog box for updating the firmware opens. |
|
4 |
Execute individual steps for updating the firmware in the current image (Changes are only effected in the image on your computer). In the final step, you can decide whether you want to create a backup copy of the image read by the controller. Result: Following the update of the firmware, you are automatically returned to the dialog box. |
|
5 |
On the dialog box, click the controller button.Result: The dialog box opens. |
|
6 |
Select the required connection type and controller and click the button.Result: The dialog box opens. |
|
7 |
On the dialog box, select an option to handle the user rights management on the controller:7a: option.7b: option.7c: option. |
|
8 |
Click .Result: The image is transmitted from your computer to the controller. After the transmission, you are automatically returned to the dialog box automatic reboot. |
For more information about the firmware update and creating a new flash disk with firmware, refer to Project Settings - Firmware Update and Non-volatile Memory Organization.