PTO_ERROR

PTO Error Enumeration

This table lists the values for the PTO_ERROR enumeration:

Enumerator

Value

Description

NoError

0

No error detected.

Axis Control Alerts

InternalError

1000

Motion controller internal error detected.

DisabledAxis

1001

The move could not be started or has been aborted because the axis is not ready.

HwPositionLimitP

1002

Hardware positive position limit limP exceeded.

HwPositionLimitN

1003

Hardware negative position limit limN exceeded.

SwPositionLimitP

1004

Software positive position limit exceeded.

SwPositionLimitN

1005

Software negative position limit exceeded.

ApplicationStopped

1006

Application execution has been stoppped (power cycle, controller in STOPPED or HALT state).

OutputProtection

1007

Short-circuit output protection is active on the PTO channels.

Axis Control Advisories

WarningVelocityValue

1100

Commanded Velocity parameter is out of range.

WarningAccelerationValue

1101

Commanded Acceleration parameter is out of range.

WarningDecelerationValue

1102

Commanded Deceleration parameter is out of range.

WarningDelayedMove

1103

Not enough time to stop the active move, so the requested move is delayed.

WarningJerkRatioValue

1104

Commanded jerk ratio parameter is limited by the configured maximum acceleration or deceleration. In this case, the jerk ratio is recalculated to respect these maximums.

Motion State Advisories

ErrorStopActive

2000

The move could not be started or has been aborted because motion is prohibited by an ErrorStop condition.

StoppingActive

2001

The move could not be started because motion is prohibited by MC_Stop_PTO having control of the axis (either the axis is stopping, or MC_Stop_PTO.Execute input is held high).

InvalidTransition

2002

Transition not allowed, refer to the Motion State Diagram.

InvalidSetPosition

2003

MC_SetPosition_PTO cannot be executed while the axis is moving.

HomingError

2004

Homing sequence cannot start on reference cam in this mode.

InvalidProbeConf

2005

The Probe input must be configured.

InvalidHomingConf

2006

The home inputs (Ref, Index) must be configured for this homing mode.

InvalidAbsolute

2007

An absolute move cannot be executed while the axis is not successfully homed to an origin position. A homing sequence must be executed first (MC_Home_PTO).

MotionQueueFull

2008

The move could not be buffered because the motion queue is full.

Range Advisories

InvalidAxis

3000

The function block is not applicable for the specified axis.

InvalidPositionValue

3001

Position parameter is out of limits, or distance parameter gives an out of limits position.

InvalidVelocityValue

3002

Velocity parameter is out of range.

The value must be greater than the start velocity and less than the maximum velocity.

InvalidAccelerationValue

3003

Acceleration parameter is out of range.

InvalidDecelerationValue

3004

Deceleration parameter is out of range.

InvalidBufferModeValue

3005

Buffer mode does not correspond to a valid value.

InvalidDirectionValue

3006

Direction does not correspond to a valid value, or direction is invalid due to software position limit exceeded.

InvalidHomeMode

3007

Home mode is not applicable.

InvalidParameter

3008

The parameter number does not exist for the specified axis.

InvalidParameterValue

3009

Parameter value is out of range.

ReadOnlyParameter

3010

Parameter is read-only.

An Axis Control Alert switches the axis in ErrorStop state (MC_Reset_PTO is mandatory to get out of ErrorStop state). The resulting axis status is reflected by MC_ReadStatus_PTO and MC_ReadAxisError_PTO.

A Motion State Advisory or a Range Advisory does not affect the axis state, nor any ongoing move, nor the move queue. In this case, the error is only local to the applicable function block: the Error output is set, and the ErrorId pin is set to the appropriate PTO_ERROR value.