The range of TM3 expansion modules includes:
Digital modules, classified as follows:
Analog modules, classified as follows:
For more information, refer to the following documents in Related Documents:
The following table shows the TM3 digital input expansion modules, with corresponding channel type, nominal voltage/current, and terminal type:
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
---|---|---|---|---|
8 |
Regular inputs |
120 Vac 7.5 mA |
Removable screw terminal block / 5.08 mm |
|
8 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 5.08 mm |
|
8 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block / 5.08 mm |
|
16 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal blocks / 3.81 mm |
|
16 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal blocks / 3.81 mm |
|
16 |
Regular inputs |
24 Vdc 5 mA |
HE10 (MIL 20) connector |
|
32 |
Regular inputs |
24 Vdc 5 mA |
HE10 (MIL 20) connector |
The following table shows the TM3 digital output expansion modules, with corresponding channel type, nominal voltage/current, and terminal type:
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
---|---|---|---|---|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
8 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
8 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
8 |
Regular transistor outputs (sink) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
8 |
Regular transistor outputs (sink) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
16 |
Relay outputs |
24 Vdc / 240 Vac 8 A maximum per common line / 2 A maximum per output |
Removable screw terminal blocks / 3.81 mm |
|
16 |
Relay outputs |
24 Vdc / 240 Vac 8 A maximum per common line / 2 A maximum per output |
Removable spring terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (source) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable screw terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (source) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable spring terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (sink) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable screw terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (sink) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable spring terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (source) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
|
16 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
|
32 |
Regular transistor outputs (source) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connectors |
|
32 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connectors |
This following table shows the TM3 mixed I/O modules, with corresponding channel type, nominal voltage/current, and terminal type:
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
---|---|---|---|---|
4 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 5.08 mm |
|
4 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
4 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block / 5.08 mm |
|
4 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
TM3DM16R (1) |
8 |
Regular inputs |
24 Vdc 5 mA |
Removable screw terminal block / 3.81 mm |
8 |
Relay outputs |
24 Vdc / 240 Vac 4 A maximum per common line / 2 A maximum per output |
||
16 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 3.81 mm |
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
16 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block / 3.81 mm |
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
TM3DM32R (1) |
16 |
Regular inputs |
24 Vdc 5 mA |
Removable screw terminal block / 3.81 mm |
16 |
Relay outputs |
24 Vdc / 240 Vac 4 A maximum per common line / 2 A maximum per output |
||
(1) This expansion module is available only in selected countries. |
The following table shows the TM3 analog input expansion modules, with corresponding resolution, channel type, nominal voltage/current, and terminal type:
Reference |
Resolution |
Channels |
Channel Type |
Mode |
Terminal Type / Pitch |
---|---|---|---|---|---|
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 5.08 mm |
|
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 3.81 mm |
|
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal blocks / 3.81 mm |
|
12 bit, or 11 bit + sign |
8 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA 0...20 mA extended 4...20 mA extended |
Removable screw terminal block / 3.81 mm |
|
12 bit, or 11 bit + sign |
8 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA 0...20 mA extended 4...20 mA extended |
Removable spring terminal blocks / 3.81 mm |
|
16 bit, or 15 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable screw terminal block / 3.81 mm |
|
16 bit, or 15 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable spring terminal blocks / 3.81 mm |
|
16 bit, or 15 bit + sign |
4 |
inputs |
Thermocouple |
Removable screw terminal block / 3.81 mm |
|
16 bit, or 15 bit + sign |
4 |
inputs |
Thermocouple |
Removable spring terminal blocks / 3.81 mm |
|
16 bit, or 15 bit + sign |
8 |
inputs |
Thermocouple NTC/PTC Ohmmeter |
Removable screw terminal block / 3.81 mm |
|
16 bit, or 15 bit + sign |
8 |
inputs |
Thermocouple NTC/PTC Ohmmeter |
Removable spring terminal blocks / 3.81 mm |
The following table shows the TM3 analog output modules, with corresponding resolution, channel type, nominal voltage/current, and terminal type:
Reference |
Resolution |
Channels |
Channel Type |
Mode |
Terminal Type / Pitch |
---|---|---|---|---|---|
12 bit, or 11 bit + sign |
2 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
2 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
4 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
4 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 5.08 mm |
This following table shows the TM3 analog mixed I/O modules, with corresponding resolution, channel type, nominal voltage/current, and terminal type:
Reference |
Resolution |
Channels |
Channel Type |
Mode |
Terminal Type / Pitch |
---|---|---|---|---|---|
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 3.81 mm |
|
2 |
outputs |
||||
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 3.81 mm |
|
2 |
outputs |
||||
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable screw terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
1 |
outputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
||
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable spring terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
1 |
outputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
The following table shows the TM3 expert expansion modules, with corresponding terminal types:
Reference |
Description |
Terminal Type / Pitch |
---|---|---|
TeSys module |
4 front connectors RJ-45 1 removable power supply connector / 5.08 mm |
|
High Speed Counting (HSC) module |
Removable screw terminal blocks / 3.81 mm |
|
High Speed Counting (HSC) module |
Removable spring terminal blocks / 3.81 mm |
This table contains the TM3 safety modules, with the corresponding channel type, nominal voltage/current, and terminal type:
Reference |
Function Category |
Channels |
Channel type |
Voltage Current |
Terminal type |
---|---|---|---|---|---|
1 function, up to category 3 |
1 or 2 (1) |
Safety input |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block |
|
Start (2) |
Input |
||||
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
1 function, up to category 3 |
1 or 2 (1) |
Safety input |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block |
|
Start (2) |
Input |
||||
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
1 function, up to category 4 |
2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block |
|
Start |
Input |
||||
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
1 function, up to category 4 |
2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block |
|
Start |
Input |
||||
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
2 functions, up to category 3 |
2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block |
|
Start |
Input |
||||
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
2 functions, up to category 3 |
2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block |
|
Start |
Input |
||||
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
3 functions, up to category 4 |
1 or 2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block |
|
Start |
Input |
||||
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
3 functions, up to category 4 |
1 or 2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block |
|
Start |
Input |
||||
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
(1) Depending on external wiring (2) Non-monitored start |
The following table shows the TM3 transmitter and receiver expansion modules: