TM5 / TM7 Controller System Architecture

Introduction

The TM5 / TM7 System is a flexible control system. The following graphic depicts a typical architecture with an LMC058 motion controller:

G-SE-0003644.3.gif-high.gif

 

 

The flexibility is obtained by the association of:

oTM5 System

oController

oTransmitter / Receiver modules

oField bus interface module

oCompact I/O

oSlices

oAccessories

oTM7 System

oTM7 Field bus interface I/O blocks

oBlocks

oAccessories

The controller with embedded I/Os and networking is the main component of the TM5 / TM7 System. It can be expanded by compact I/O, slices and/or blocks.

An expansion module is a compact I/O or a slice in this documentation.

The compact I/O is used to expand and adjust the number of I/O in the TM5 System to the exact needs of your application.

A slice has one of the following functions in the TM5 System:

oExpansion I/Os or

oPower distribution or

oCommon distribution or

oExpansion bus

A block has one of the following functions in the TM7 System:

oExpansion I/Os or

oPower distribution

The expansion modules and blocks are used:

oto expand and adjust the number of I/O in a TM5 / TM7 System to the exact needs of your application.

oto manage the distribution of power for electronic modules and I/O (for example separation of 24 Vdc inputs from 24 Vdc outputs...)

Application requirements determine the architecture of your TM5 / TM7 System.

Depending on your needs, the local configuration architecture may optionally be expanded to include remote expansion I/Os and/or distributed I/O systems.

Remote I/O expansions are made by extending the internal TM5 data bus through the use of TM5 Transmitters and Receivers.

Distributed I/O expansions are made through the use of industrial networks (such as CANopen, Ethernet,...). These networks can be created using the integrated communication ports on the controller or the optional TM5 PCI modules.

Local Configuration Architecture

The local configuration architecture is composed of the controller and its embedded power distribution and I/O modules, as well as any installed PCI and local expansion I/O modules.

NOTE: A local configuration is only possible with the TM5 system.

The following figure represents a controller with expansion I/Os on a local TM5 bus:

G-SE-0000684.3.gif-high.gif

 

1   Controller

2   Embedded I/Os

3   Local expansion I/Os

NOTE: Embedded I/Os cannot be separated from the controller.

Remote Configuration Architecture

In addition to your local configuration you can place remote I/Os at a distance up to 100 m (328.1 ft) from the controller.

NOTE: You can create remote I/Os with TM5 expansion modules and/or TM7 expansion blocks.

Refer to Modicon TM5 Transmitter and Receiver Modules Hardware Guide to design remote configurations.

The following figure represents a global TM5 / TM7 System architecture including a controller with expansion I/Os and remote I/Os:

G-SE-0009881.3.gif-high.gif

 

1   Local configuration

2   Remote configuration

3   Remote expansion I/Os

4   TM5 Expansion bus cable

5   TM7 expansion bus IN attachment cable straight

6   TM7 expansion bus IN attachment cable elbowed

7   TM7 expansion bus drop cable straight

8   TM7 expansion bus drop cable elbowed

TM5SBET1 & TM5SBET7   Transmitter modules

TM5SBER2   Receiver module